031-300-060-608

 

  • \\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\BeldenPart Description:  SENSOR ASSY, FORCE TRANS. 15K RADIO SPREAD SPECTRUM REV.-

  • Current Status:  ACTIVE

  • Replacement:  N/A

  • Available Documents:  **There are currently no documents available for this item**  Please contact your dealer or Hirschmann for more information.

  • Additional Information:

            Pins / Bushings:

            031-300-050-556     PIN/BUSHINGS, 1" FOR 15K RADIO LOADCELL 1/2" ROPE
            031-300-050-555     PIN/BUSHINGS, 1 1/8" FOR 15K RADIO LOADCELL 5/8" ROPE
            031-300-050-574     PIN/BUSHINGS, 1 1/4" FOR 15K RADIO LOADCELL
            031-300-050-554     PIN/BUSHINGS, 1 3/8" FOR 15K RADIO LOADCELL 3/4" ROPE

          PRS40     Back to PRS80