031-300-060-609

 

  • \\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\BeldenPart Description:  SENSOR ASSY, FORCE TRANS. 45K RADIO SPREAD SPECTRUM REV.-

  • Current Status:  ACTIVE

  • Replacement:  N/A

  • Available Documents:  Dimensional Drawing

  • Additional Information:

            Pins / Bushings:

            031-300-050-776     PIN/BUSHINGS, 1 3/8" FOR 45K RADIO LOADCELL 18K LINE PULL
           
031-300-050-604     PIN/BUSHINGS, 1 1/2" FOR 45K RADIO LOADCELL 1.125" ROPE
           
031-300-050-563     PIN/BUSHINGS, 1 5/8" FOR 45K RADIO LOADCELL 7/8" ROPE
           
031-300-050-600     PIN/BUSHINGS, 1 3/4" FOR 45K RADIO LOADCELL
           
031-300-050-559     PIN/BUSHINGS, 2" FOR 45K RADIO LOADCELL 1" ROPE
           
031-300-050-568     PIN,2.25" FOR 40K RADIO LOADCELL 1-1/8" ROPE

PRS40     Back to PRS80     Back to PRS145