DS150

\\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\BeldenBelow are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component listed. If this is the case, this system could be using any of these items. To choose the correct one, you will have to find the part number on your existing part.

Console
031-300-100-346 CONSOLE ASSY, DS150/0008, 12V LG DISPLAY & TOGGLE (SPANDECK)
031-300-100-410 CONSOLE ASSY, DS150, 12V, MANITEX
031-300-100-609 CONSOLE ASSY, DS150/0006 WITH PROTECTIVE COVER, IP65
031-300-100-809 CONSOLE ASSY, DS150 W/LID MANITEX# 4800623-002
031-300-100-842 CONSOLE ASSY, DS150, (NEW VERSION)
031-300-100-844 CONSOLE ASSY, DS150 (MANITEX) #4800623-001
031-300-101-024 CONSOLE ASSY, DS150 SHUTTLE LIFT
031-300-101-034 CONSOLE ASSY, DS150 WATERPROOF SIMON-RO #400-16065
031-300-101-122 CONSOLE, DS150 INTERACTIVE, AP410
050-000-060-037 CONSOLE, DS150, OLD VERSION W/SELECTOR SWITCHES (OLD VERSION)
050-000-060-045 CONSOLE, DS150, 12V, (NEW VERSION) BOOM TRUCK
050-150-060-001 CONSOLE, DS150, 12V, SM DISPLAY STANDARD
050-150-060-002 CONSOLE, DS150, 12V, SM. DISPLAY, IP65
050-150-060-005 CONSOLE, DS150, 12V, SM. DISPLAY, W/HOIST, STANDARD
050-150-060-006 CONSOLE, DS150, 12V, LG DISPLAY W/PROTECTIVE LID, IP65
050-150-060-007CONSOLE, DS150, 12V, SM. DISPLAY, W/HOIST, RT58
050-150-060-008CONSOLE, DS150, 12V, LG DISPLAY STANDARD
050-150-060-012CONSOLE, DS150, 24V LG. DISPLAY (EMC)
050-150-060-013CONSOLE, DS150 RT760 BRITISH MOD
050-150-060-016CONSOLE, DS150, 12V, LG DISPLAY, IP65
050-150-060-019CONSOLE, DS150, 12V, LG DISPLAY WITH HOIST
050-150-060-026CONSOLE, DS150, IA L-SHAPED FOR AP410
050-150-060-031CONSOLE, DS150C, 24V SWINGMASTER
050-150-060-036CONSOLE, DS150, 24V LG. DISPLAY IP65-RATED
050-150-060-038CONSOLE, DS150 IA/PASSIVE
050-150-060-040CONSOLE, DS150 (CE) IP65
  
Central Unit (CU)
024-150-060-002CENTRAL UNIT, DS150, 12V, STANDARD
024-150-061-005CENTRAL UNIT, DS150C 12V
024-150-062-005CENTRAL UNIT, DS150C (CE) 12V
031-300-060-167CENTRAL UNIT ASSY, DS150C
031-300-100-438CENTRAL UNIT ASSY, DS150, 12V, BRODERSON
031-300-101-200CENTRAL UNIT ASSY, DS150 W/O HORN, 25T
031-300-101-201CENTRAL UNIT ASSY, DS150 W/O HORN, 30T
  
Length / Angle Sensor 
006-420-306-001SENSOR, ANGLE WG203
006-710-006-002SENSOR, LENGTH TRANS. LGE 100 (KT200/LWG208)
006-820-006-002CABLEREEL, KT200, STANDARD
031-300-060-200SENSORASSY, LWG208 100' 6CORE LENGTH/5 POLE SR
031-300-100-404SENSORASSY, LENGTH/ANGLE LWG208 SPANDECK
031-300-100-439SENSORASSY, LENGTH KT152 BRODERSON
031-300-100-608SENSORASSY, LENGTH/ANGLE LWG208 W/3 COND CABLE JLG
064-143-060-004SENSOR, ANGLE WG143/4 90 DEG. W/MTG. FOR LWG208/12/13/49/52
068-208-060-013SENSOR, LENGTH/ANGLE LWG208
531-300-100-301SENSORASSY, LENGTH/ANGLE LWG208 DS150
  
A2B Switch 
031-002-060-011SWITCH,A2B W/ CRIMP W/12' WIRE
031-002-060-014SWITCH,A2B, W/O CRIMP, CABLE LENGTH 32'
531-300-100-113SWITCH,A2B, W/ JUNCTION BOX
  
Pressure Transducer 
044-301-060-001SENSOR, PRESSURE TRANS DAV301
  
Miscellaneous 
031-006-100-043SWITCH, SIEMENS W/ ROLLER CRANK 3SE3120-1G

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.