DS160

\\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\BeldenBelow are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component listed. If this is the case, this system could be using any of these items. To choose the correct one, you will have to find the part number on your existing part.

 

 Console 
 031-300-060-339 CONSOLE, DS160
 031-300-060-362 CONSOLE ASSY, DS160 W/RAM MOUNT
 031-300-060-404 CONSOLE ASSY, DS160 SPANDECK
 050-160-060-005 CONSOLE, DS160, 12V IP65
 147112 CONSOLE, DS160 GROVE OEM
  
 Central Unit (CU) 
 024-160-060-003 CENTRAL UNIT, DS160 12V
 031-300-060-361 CENTRAL UNIT ASSY, DS160/ NATIONAL
 031-300-060-403 CENTRAL UNIT ASSY, DS160/ SPANDECK
 031-300-060-498 CENTRAL UNIT ASSY, DS160/ SPANDECK w/ RA2B
 031-300-060-541 CENTRAL UNIT ASSY, DS160/ SPANDECK w/RA2B & 7COND PWR
 031-300-060-627 CENTRAL UNIT ASSY, DS160 GRAVITY BOOM DOWN, NATIONAL
 031-300-060-629 CENTRAL UNIT ASSY, DS160/0003 W/4 PORT BREAKOUT BOX
 031-300-060-637 CENTRAL UNIT ASSY, DS160/0003 SHUTTLELIFT W/NEW DAVS
 031-300-060-642 CENTRAL UNIT ASSY, DS160/ SPANDECK
 031-300-060-645 CENTRAL UNIT ASSY, DS160/0003 RETRO W/90° CONSL CBL & H DAVS
 031-300-060-690 CENTRAL UNIT ASSY, DS160/ NATIONAL W/ NEW DAVS
 147111 CENTRAL UNIT, DS160 GROVE OEM
  
 Length / Angle Sensor 
 031-300-060-363 CABLE REEL ASSY, LG105/0006 FOR NATIONAL
 031-300-060-401 CABLE REEL ASSY, LWG308/0001 W/17' 7 PIN PLUG 139' LEN CBL
 031-300-060-405 CABLE REEL ASSY, LWG308/0001
 031-300-060-423 CABLE REEL ASSY, LWG308/0001 W/RADIO A2B FOR SPANDECK
 031-300-060-511 CABLE REEL ASSY, LWG308/0010 W /17' 7 PIN PLUG 172' LEN CABLE
 064-203-060-007 SENSOR, ANGLE WG203 W/CURRENT LOOP OUTPUT 4.20mA
 068-152-060-002 SENSOR, LENGTH/ANGLE LWG152/1 BLACK, 26M 3 CORE W/SHIELD
 068-154-060-008 SENSOR, LENGTH/ANGLE LWG154/8 2p, 42M CABLE, 32M TELE 4.20mA
  
 A2B Switch 
 031-002-060-011 SWITCH, A2B W/CRIMP W/12' WIRE
 031-300-060-484 SWITCHASSY, RADIO A2B SWITCH MULTI CHANNEL TRANS OEM/RETROF
 031-300-060-593 SWITCHASSY, RADIO A2B SWITCH SPREAD SPECTRUM, OEM/RETROFIT
  
 Wireless Receiver 
 031-300-050-308 RATB, RECEIVER ASSY-2071-02 W/ DEUTSCH HOUSING
  
 Pressure Transducer 
 031-300-060-452 SENSOR, PRES. TRAN.DAVS 300/3401 4.20mA,300 bar,M12,9/16-18
 044-300-063-401 SENSOR, PRES TRAN DAVS 300/3401 4-20 mA
 044-300-063-403 SENSOR, PRES TRAN KIT DAVS 300/ 3403, 4-20mA
  
 Miscellaneous 
 031-006-100-043 SWITCH, SIEMENS W/ROLLER CRANK 3SE3120-1G
 031-300-050-046 SWITCH, PROXIMITY, NBN15-30GM 60-A2, 4 CON. PREWIRED

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.