DS350

DS350Below are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component listed. If this is the case, this system could be using any of these items. To choose the correct one, you will have to find the part number on your existing part.

 Console  
 005-035-006-016  CONSOLE, DS350LC 24V,3 DISPLAY TELE STANDARD
 005-035-006-026  CONSOLE, DS350, 12V, 2 DISPLAY 3 DECADE, (LATTICE CRANE)
 005-035-006-091  CONSOLE, DS350, ?V, SMALL DISPLAY, HORIZONTAL LATTICE
 005-035-006-121  CONSOLE, DS350 24V GOTTWALD GTW AK900, RG912
 024-350-060-901  CONSOLE, DS350C, DEMAG AC95/155
 024-350-060-904  CONSOLE, DS350C, DEMAG AC205
 024-350-060-919  CONSOLE, DS350C
 024-351-060-904  CONSOLE, DS350C (DEMAG)
 031-300-060-073  CONSOLE ASSY, DS350/1217 EMC HL150
 031-300-060-118  CONSOLE ASSY, DS350/1307 EMC INTERACTIVE FOR NATIONAL
 031-300-060-170  CONSOLE ASSY, DS350/1334 WITH CABLE ASSEMBIES L-B F9L0007
 031-300-060-293  CONSOLE ASSY, DS350/1334 WITH CABLE ASSEMBLIES HC238 H9L0037
 031-300-060-304  CONSOLE ASSY, DS350/1318 W/12' 7COND/20AWG & 7 PIN PLUG
 031-300-060-327  CONSOLE ASSY, DS350/1334 WITH CABLE ASSEMBLIES H9L0047
 031-300-060-486  CONSOLE ASSY, DS350/1319 W/SOFTWARE AMERICAN/TEREX
 031-300-100-502  CONSOLE ASSY, DS350 VERTICAL, (1225) LBCE# C4L0065
 031-300-100-539  CONSOLE ASSY, DS350 AEG LINK-BELT, HORIZONTAL LBCE# 28L0683
 031-300-100-874  CONSOLE, DS350C W/HOUSING FOR SURFACE MOUNTING
 031-300-100-889  CONSOLE ASSY, DS350 AEG. HORZ. W/HOIST SELECTOR SWITCH
 031-300-100-890  CONSOLE ASSY, DS350 RETRO. W/ 30 FT.OF CABLE ( OBSOLETE )
 031-300-100-996  CONSOLE, DS350GW, MODIFIED TO MEET CE REQUIREMENTS
 050-350-060-011  CONSOLE, DS350 LIEBHERR
 050-350-060-070  CONSOLE, DS350, 24V, 3 SMALL DISPLAY, FLUSH MOUNT, AT1400
 050-350-060-102  CONSOLE, DS350, DEMAG HC1020 2 DISPLAY, VERTICAL FLUSH MT.
 050-350-061-000  CONSOLE, DS350 AS110, 24V SONAT
 050-350-061-011  CONSOLE, DS350 24V
 050-350-061-020  CONSOLE, DS350G, 12V, SM. DISPLAY, W/O HOIST, STANDARD
 050-350-061-041  CONSOLE, DS350 LWE, LG. DISPLAY, LIEBHERR
 050-350-061-050  CONSOLE, DS350 DEMAG
 050-350-061-063  CONSOLE, DS350G, 12V, SM. DISPLAY, W/HOIST, STANDARD
 050-350-061-071  CONSOLE, DS350G, 12V, SM. DISPLAY, W/HOIST, CHINA TEXT
 050-350-061-085  CONSOLE, DS350, 24V DEMAG
 050-350-061-086  CONSOLE, DS350E
 050-350-061-104  CONSOLE, DS350, 12V, 3 SM. DISPLAYS, (GROVE HL150)
 050-350-061-105  CONSOLE, DS350 24V DEMAG
 050-350-061-109  CONSOLE, DS350 (PPM-FRANCE)
 050-350-061-122  CONSOLE, DS350 PPM AEG DISPLAY
 050-350-061-145  CONSOLE, DS350G, 24V, 3 DISPLAYS, (ENTWISTLE-NAVY)
 050-350-061-157  CONSOLE, DS350G-T, 12V, SM. DISPLAY, LOW TEMP
 050-350-061-158  CONSOLE, DS350M, 12V, 3 DISPLAYS, (RT990 CRASH RECOVERY)
 050-350-061-166  CONSOLE, DS350GW (HORZ) SUPERCEDED BY 050-350-061-219
 050-350-061-174  CONSOLE, DS350, 12V, LATTICE
 050-350-061-177  CONSOLE, DS350GW, 24V, LARGE DISPLAY
 050-350-061-185  CONSOLE, DS350 12V, AEG, VERTICAL (LINKBELT) SQUARE HOUSING
 050-350-061-189  CONSOLE, DS350GW-V, 12V, LG. OBSOLETE (SEE NOTE FIELD)
 050-350-061-195  CONSOLE, DS350R, 12V, ADD-ON FOR RAILROAD CRANE
 050-350-061-196  CONSOLE, DS350, 12V, DEMAG TC3 200, AC435
 050-350-061-202  CONSOLE, DS350, 12V, 3 DISPLAY VERTICAL, LATTICE
 050-350-061-203  CONSOLE, DS350, 24V, 3 DISPLAYS, VERT., (LATTICE CRANE)
 050-350-061-207  CONSOLE, DS350 DEMAG
 050-350-061-217  CONSOLE, DS350GWL, GROVE HL150
 050-350-061-219  CONSOLE, DS350GW, 12V W/LIGHT-BAR INTERFACE
 050-350-061-222  CONSOLE, DS350 24V AEG HORIZONTAL
 050-350-061-223  CONSOLE, DS350GW-V, 24V, LRG DISPLAY, VERT. FL. MT.
 050-350-061-224  CONSOLE, DS350GW, 24V, LG. DISPLAY
 050-350-061-225  CONSOLE, DS350, VERT 24V L-B AEG, 4 DECADE SW. LATTICE
 050-350-061-229  CONSOLE, DS350, HORZ. 24V AEG
 050-350-061-249  CONSOLE, DS350GW/P, 24V, RTC-422 CRAWLER CRANE
 050-350-061-255  CONSOLE, DS350, PASSIVE LMI 24V (CM20)
 050-350-061-273  CONSOLE, DS350GW-V, 12V (CE)
 050-350-061-274  CONSOLE, DS350GW-V, 24V (CE)
 050-350-061-275  CONSOLE, DS350GW, 12V (CE) STD
 050-350-061-276  CONSOLE, DS350GW, 24V (CE) STD
 050-350-061-277  CONSOLE, DS350 GW-V, 24V (CE) INTERACTIVE -OBSOLETE!!-
 050-350-061-278  CONSOLE, DS350GW-V, 24V (CE) PASSIVE, CM20
 050-350-061-279  CONSOLE, DS350, AUTOMATED (CE)
 050-350-061-280  CONSOLE, DS350GW-V INTERACTIVE RT500D/RT630/RT635C (CE)
 050-350-061-281  CONSOLE, DS350,CONTAINER CRANE
 050-350-061-283  CONSOLE, DS350G-T, AEG DISPLAY LOW TEMPERATURE
 050-350-061-284  CONSOLE, DS350 AEG DISPLAY, HORIZONTAL, 5 DECADE SWITCH
 050-350-061-287  CONSOLE, DS350GW-V INTERACTIVE GROVE TMS870B/TTS870B (CE)
 050-350-061-293  CONSOLE, DS350GW-V INTERACTIVE 24V GROVE RT855B/RT865B
 050-350-061-294  CONSOLE, DS350/1222 12V AEG HORIZONTAL
 050-350-061-295  CONSOLE, DS350/1222 24V (CE) AEG DISPLAY
 050-350-061-296  CONSOLE, DS350/1222 12V (CE) AEG, HORIZONTAL
 050-350-061-299  CONSOLE, DS350 INTERACTIVE, RT865BXL WITH 5 SECTION BOOM
 050-350-061-300  CONSOLE, DS350 INTERACTIVE, L-SHAPED, RETROFIT, DASH MOUNTED
 050-350-061-301  CONSOLE, DS350 INTERACTIVE, HANDHELD CONFIGURATION UNIT
 050-350-061-302  CONSOLE, DS350 INTERACTIVE, TTS/TMS870B W/5 SECTION BOOM
 050-350-061-311  CONSOLE, DS350GW-V IA. W/EMC MODIFICATIONS (1280)
 050-350-061-312  CONSOLE, DS350 AEG W/EMC MODIFICATIONS (1296)
 050-350-061-320  CONSOLE, DS350 IA (1293) W/EMC MODIFICATIONS
 050-350-061-334  CONSOLE, DS350-V LINKBELT GRAPHIC
 050-350-061-351  CONSOLE, DS350 ON-DASH GRAPHIC REPLACEMENT FOR DS350/1318
 050-350-061-352  CONSOLE, DS350 GRAPHIC-H iflex
 050-350-061-354  CONSOLE, DS350 ON-DASH GRAPHIC LT. REPLACEMENT FOR 1328/1361
 050-350-061-355  CONSOLE, DS350 IN-DASH GRAPHIC REPLACEMENT FOR DS350/1319
 050-350-061-356  CONSOLE, DS350 GRAPHIC-V IFLEX
 050-350-061-376  CONSOLE, DS350 IFLEX, TMS875E IN-DASH 206mm W x 186mm H
 950-350-061-088  CONSOLE, DS350E, WITH DANISH TEXT
   
 Central Unit (CU) 
 024-350-060-147  CENTRAL UNIT, DS350KD, (GROVE) MUSTERAU
 024-350-060-176  CENTRAL UNIT, DS350KD, 24V, (GROVE HL150T)
 024-350-060-182  CENTRAL UNIT, DS350KD-S, 24V, GROVE HL150
 024-350-060-185  CENTRAL UNIT, DS350KD, 30V, OH
 024-350-060-192  CENTRAL UNIT, DS350KD, 76A HL 150, 24V
 024-350-060-193  CENTRAL UNIT, DS350KD, 68A HL 150, 24V
 024-350-060-604  CENTRAL UNIT, DS350 DEMAG HC1020
 024-350-060-609  CENTRAL UNIT, DS350 DEMAG
 024-350-060-615  CENTRAL UNIT, DS350 DEMAG 1020
 024-350-060-623  CENTRAL UNIT, DS350G, 24V, SUPER EXTENDED
 024-350-060-700  CENTRAL UNIT, DS350G, 12V STANDARD
 024-350-060-701  CENTRAL UNIT, DS350G-M, 24V, RT875CC
 024-350-060-703  CENTRAL UNIT, DS350 12V W/291 MAIN BOARD & 290 EXT BOARD
 024-350-060-708  CENTRAL UNIT, DS350G W/TIMER BOARD
 024-350-060-710  CENTRAL UNIT, DS350G, 24V
 024-350-060-711  CENTRAL UNIT, DS350G-T, 12V, LOW TEMP
 024-350-060-713  CENTRAL UNIT ASSY, DS350G, 12V W/EXTENDED & TIMER BOARD
 024-350-060-718  CENTRAL UNIT, DS350, 12V, SALT WATER PROTECTED
 024-350-060-719  CENTRAL UNIT, DS350 GWL, HL150
 024-350-060-721  CENTRAL UNIT, DS350M 12 VOLT
 024-350-060-723  CENTRAL UNIT, DS350, (CE) STD.
 024-350-060-725  CENTRAL UNIT, DS350, 24V (094+074)
 024-350-060-730  CENTRAL UNIT ASSY, DS350GWR, 12V, RAILROAD
 024-350-060-732  CENTRAL UNIT, DS350G, 24V, 281,274 & 130 BOARD
 024-350-060-734  CENTRAL UNIT, DS350G, 24V (068+074+130 + DATALOGGER 005)
 024-350-060-739  CENTRAL UNIT, DS350 12V 161MB, 175CB, 102EXTB LINK-BELT
 024-350-060-740  CENTRAL UNIT, DS350G, 24V,CM20 CRAWLER CRANE
 024-350-060-745  CENTRAL UNIT, DS350, 24V (CE)
 024-350-060-748  CENTRAL UNIT, DS350 BOOM CONTROL SYSTEM (9150)
 024-350-060-751  CENTRAL UNIT, DS350 RT870B BOOM CONTROL SYSTEM
 024-350-060-753  CENTRAL UNIT, DS350G, 24V (CE)
 024-350-060-754  CENTRAL UNIT, DS350G, 24V W/DATALOGGER
 024-350-060-755  CENTRAL UNIT, DS350G, 24V (CE) W/DATALOGGER BOARD
 024-350-060-757  CENTRAL UNIT, DS350GT W/DATA-LOGGER LOW-TEMP
 024-350-060-758  CENTRAL UNIT, DS350 24V 209MB, 211CB,102EXTB LINK-BELT
 024-350-060-767  CENTRAL UNIT, DS350, 12V LOW TEMPERATURE, TM9150
 024-350-060-768  CENTRAL UNIT, DS350 W/DATALOGGER, CM20
 024-350-060-771  CENTRAL UNIT, DS350 "OFFSHORE SEMI EXPLOSION PROOF"W/DATALOG
 024-350-060-902  CENTRAL UNIT, DS350C PPM, COMPACT-LMB
 024-350-061-700  CENTRAL UNIT, DS350, (C-TECH) STANDARD, 12V
 024-350-062-711  CENTRAL UNIT, DS350GT 12V EMC 50V/m, -40C
 024-350-062-719  CENTRAL UNIT, DS350, HL150 EMC
 024-350-062-723  CENTRAL UNIT, DS350 W/EMC MODIFICATIONS, 12V
 024-350-062-745  CENTRAL UNIT, DS350 W/EMC MODIFICATIONS, 24V
 024-350-062-751  CENTRAL UNIT, DS350, EMC BOOM CONTROL
 024-350-062-766  CENTRAL UNIT, DS350GT 24V EMC 50 V/m, -40C
 024-350-062-767  CENTRAL UNIT, DS350GC 24V EMC 50 V/m -40C
 024-350-063-001  CENTRAL UNIT, 12V MODULAR W/ MODULES A+B+C+D
 024-350-063-002  CENTRAL UNIT, 24V MODULAR W/ MODULES A+B+C+D
 024-350-063-011  CENTRAL UNIT, DS350 MODULAR W/ CANNON CONNECTORS 12V LINKBELT
 024-350-063-014  CENTRAL UNIT, DS350 MODULAR W/ CANNON CONNECTORS 24V LINKBELT
 031-300-060-068  CENTRAL UNIT ASSY, DS350 MODULAR, 12V W/DATALOGGER
 031-300-060-069  CENTRAL UNIT ASSY, DS350 MODULAR, 24V W/DATALOGGER
 031-300-060-083  CENTRAL UNIT ASSY, DS350/0703
 031-300-060-136  CENTRAL UNIT ASSY, DS350 24V 209MB,211,102EXT LBCE #H3L0029
 031-300-060-151  CENTRAL UNIT ASSY, DS350/2723 12V W/CNSL ADPTR & TIMER BOARD
 031-300-060-171  CENTRAL UNIT ASSY, DS350 12V MODULAR W/CONNECTO L-B F9L0008
 031-300-060-190  CENTRAL UNIT ASSY, DS350 12V LATTICE 2 KDM SIG/180D DEG ANG
 031-300-060-196  CENTRAL UNIT ASSY, DS350/0734 W/0081MB, 0073CB, 0179EB
 031-300-060-197  CENTRAL UNIT ASSY, DS350 MOD. W/INPUT & DATALOGGER MODULE
 031-300-060-225  CENTRAL UNIT ASSY, DS350 24V MODULAR LS108
 031-300-060-230  CENTRAL UNIT ASSY, DS350 WITH KEYSWITCH FOR 75% TO 85% CHART
 031-300-060-238  CENTRAL UNIT ASSY, DS350 24V MODULAR HC238II
 031-300-060-303  CENTRAL UNIT ASSY, DS350/3011 WITH DATALOGGER FOR SPANDECK
 031-300-060-407  CENTRAL UNIT ASSY, DS350 24V MODULAR LS218HII W/PROXY SW
 031-300-060-464  CENTRAL UNIT ASSY, DS350/3011 WITHOUT DATALOGGERFOR SPANDECK
 031-300-060-489  CENTRAL UNIT ASSY, DS350 12V MODULAR W/PROXIMITY SWITCH
 031-300-060-620  CENTRAL UNIT ASSY,DS350 MOD LT 12V W/ CANNON CONNECTORS
 031-300-060-629  CENTRAL UNIT ASSY, DS160/0003 W/4 PORT BREAKOUT BOX
 031-300-100-418  CENTRAL UNIT ASSY, DS350, 24V LATTICE CRANE (161+110)
 031-300-100-543  CENTRAL UNIT ASSY, DS350 12V LATTICE CRANE (161+110)
 031-300-100-615  CENTRAL UNIT ASSY, DS350, 12V HC228H (OBSOLETE)
 031-300-101-150  CENTRAL UNIT ASSY, DS350, 24V 209MB,211,097EXT LBCE# B5L0080
 031-300-101-151  CENTRAL UNIT ASSY, DS350, 12V 161MB,175,102EXT LBCE#F6L0020
   
 Length/ Angle Sensor 
 006-420-306-001  SENSOR, ANGLE WG203
 031-300-060-202  SENSOR, LENGTH/ANGLE LWG308 W/ LOW TEMP. ANGLE SENSOR
 064-203-060-007  SENSOR, ANGLE WG203 W/CURRENT LOOP OUTPUT 4.20mA
 064-206-060-001  SENSOR, ANGLE WG206
 068-208-060-027  CABLE REEL, LWG208 (LENGTH & ANGLE) LOW TEMPERATURE
 068-308-060-001  SENSOR, LENGTH/ANGLE LWG308 W/TELESCOPING LENGTH 32M
   
 A2B Switch  
 031-002-060-011  SWITCH, A2B W/CRIMP W/12' WIRE
 031-002-060-014  SWITCH, A2B, W/O CRIMP, CABLE LENGTH 32'
 031-300-060-665  A2B SWITCH ASSY, 31 FT CABLE WITH 2-PIN CANNON
 031-300-100-507  SWITCH ASSY, A2B 12' W/CRIMP & 2 SKT PLUG
   
 Pressure Transducer 
 031-300-060-452  SENSOR, PRES.TRAN.DAVS300/3401 4.20mA,300 bar,M12,9/16-18
 044-300-063-401  SENSOR, PRES TRAN DAVS 300/3401 4-20 mA
 044-301-060-001  SENSOR, PRESSURE TRANS DAV301
 044-306-060-003  SENSOR, PRESSURE TRANS DAV306 (LT)
   
 Force Transducer 
 004-704-006-001  SENSOR, FORCE TRANS, 40 TON * STANDARD
 047-040-060-034  SENSOR, FORCE TRANS. 40 TON 4.20mA W/2.56 HOLES & 2.64 THK
   
 Line Rider  
 048-312-060-005  SENSOR, LINERIDER SKM312 1 1/8 (28-30mm) W/MOUNTING ARM
 048-500-060-005  SENSOR, LINERIDER SKM500 7/8"
 048-502-060-003  SENSOR, LINERIDER SKM502 1" 24-26mm
   
 Miscellaneous 
 024-350-300-130  BOARD,TIMER, DS350, DS150 BATTERY BUFFERED
 031-300-060-049  CABLE REEL ASSY, 300' 2 COND LATTICE
 031-300-100-424  CABLE REEL ASSY, 325' 14 COND CABLE LATTICE LBCE# C4L0076
 031-300-100-453  CABLE REEL ASSY, LATTICE CRANE (300' 7 CON. DS CABLE)
 031-300-100-988  SWITCH, PROXIMITY, NJ15-30GKK-A2
 050-000-060-042  CONSOLE ACCY, LIGHTBAR DS150/ DS350 INTERNAL
 069-132-060-001  SENSOR, INCLINATION NG132

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.