EI65

\\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\BeldenBelow are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component
listed. If this is the case, this system could be using any of these items. To
choose the correct one, you will have to find the part number on your existing part.

 Console 
 031-300-060-004  CONSOLE ASSY, EI65/6 LINKBELT SUPERCEDED BY 031-300-060-322
 031-300-060-132  CONSOLE ASSY, EI65/05 3 STRAIN RELIEFS BLK, RED, & GRY
 031-300-060-195  CONSOLE, EI65P (MC250) 4.20 mA
 031-300-060-205 CONSOLE ASSY, EI65P & JUNCTION BOX
 031-300-060-322 CONSOLE ASSY, EI65, 12/24VDC VERTICAL PANEL
 031-300-100-911 CONSOLE, EI65, 24V STANDARD
 056-065-060-001 CONSOLE, EI65, 12V, STANDARD
 056-065-060-003 CONSOLE, EI65, 12V WITH WATER-PROTECTIVE COVER
 056-065-060-005  CONSOLE, EI65 12/24 VDC (NEW) 056-065-300-002,010,011 BD.
 056-065-060-006  CONSOLE, EI65, 12/24VDC, VERTICAL, PANEL
 056-065-061-001 CONSOLE, EI65P, 12V OR 24V DC
  
 Length / Angle Sensor 
 006-420-306-001  SENSOR, ANGLE WG203
 031-300-060-104  CABLE REEL ASSY, LWG221 W/10 CORE CABLE FOR EI65
 068-208-060-013  SENSOR, LENGTH/ANGLE LWG208
 068-220-060-009 SENSOR, LENGTH/ANGLE LWG220/9 7 POLE, 6 CORE x 139 3:1 GEAR
 068-221-060-003  SENSOR, LENGTH/ANGLE LWG221/3 STANDARD
   
 A2B Switch 
 031-002-060-011  SWITCH,A2B W/CRIMP W/12' WIRE
 031-300-060-484  SWITCHASSY, RADIO A2B SWITCH MULTI CHANNEL TRANS OEM/RETROF
 031-300-100-507  SWITCHASSY, A2B 12' W/CRIMP & 2 SKT PLUG
   
 Pressure Transducer 
 044-211-060-211  SENSOR,PRESSURE TRANS DAV201/DAVS211
   
 Force Transducer 
 004-702-006-003  SENSOR,FORCE TRANS, 20 TON * STANDARD
 004-706-006-001  SENSOR,FORCE TRANS, 60 TON STANDARD
   
 Line Rider 
 048-500-060-005 SENSOR,LINERIDER SKM500 7/8"
 048-500-060-006 SENSOR,LINERIDER SKM500 1"
 048-502-060-003 SENSOR,LINERIDER SKM502 1" 24-26mm
  
 Miscellaneous 
 031-300-100-424 CABLEREEL ASSY, 325' 14 COND CABLE LATTICE LBCE# C4L0076
 031-300-100-453 CABLEREEL ASSY, LATTICE CRANE (300' 7 CON. DS CABLE)
 056-000-061-001 PRINTER,EI 65P (MC250) WITH CABLE,RIBBON & PAPER
 056-065-111-005 SENSOR,POSITION TRANSDUCER, EI65P SYSTEM

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.