iFLEX 5

iFLEX 5Below are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component
listed. If this is the case, this system could be using any of these items. To
choose the correct one, you will have to find the part number on your existing part.

 Console 
 050-350-061-352  CONSOLE, DS350 GRAPHIC - HORIZONTAL IFLEX
 050-350-061-356  CONSOLE, DS350 GRAPHIC - VERTICAL IFLEX
 050-350-061-376  CONSOLE, DS350 IFLEX, TMS875E IN-DASH 206mm W x 186mm H
 050-350-061-382  CONSOLE, GRAPHIC IFLEX, CAN INTERFACE
   
 Central Unit (CU)
 021-020-060-001  CENTRAL UNIT, IFLEX 5
 021-020-060-003  CENTRAL UNIT, IFLEX 5
 031-300-060-664  CENTRAL UNIT, IFLEX 5 W/ FLASHED SOFTWARE 
   
 Length / Angle Sensor 
 064-143-060-009  SENSOR ANGLE WG 143/9 IFLEX CAN
 067-152-060-056  SENSOR, LG152W/2CBLE, IFLEX BCS, 2 PASS RECPT
 068-508-060-001  SENSOR, LENGTH/ANGLE LWG508/1 CAN,BLK2 POLE, 1 CORE 3:1
 068-520-060-002  SENSOR, LWG521 L/A iFLEX5 BOOM CONTROL
 068-521-060-002  SUPERCEDED BY 068-520-060-002 SENSOR, LWG520/2 IFLEX BCS
   
 A2B Switch  
 031-002-060-011  SWITCH, A2B W/CRIMP W/12' WIRE
   
 Wireless Receiver 
 031-300-060-597  RADIO, RECEIVER, TRS05-2 900 MHZ SPREAD SPECTRUM
   
 Pressure Transducer 
 044-314-060-014  SENSOR, PRESSURE TRANSIFLEX2 FOLD W/MTG. BKTS.
  
 Wind Speed 
 031-300-060-606  SENSOR ASSY, WINDSPEED 900MHZ W/ MTG BRACKET SPREAD SPECTRUM
   
 Miscellaneous  
 031-300-050-046  SWITCH, PROXIMITY, NBN15-30GM60-A2, 4 CON. PREWIRED

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.