iSCALE Control System - Spydercrane Mini Crawler

Spyder Mini Crawler ConsoleSpydercrane has installed Hirschmann's new qSCALE I2 load moment indicator on three of their mini crawler models (URW375, URW376 & URW547). These models are equipped with the qSCALEI2 LMI, cSCALE DIO control unit, pressure transducers and cable reel. The LMI features a color graphic display with customized software. The software is easily uploaded to the LMI via a USB stick and configuration is simplified using the Crane Configuration Tool.

101834 - KIT, QSCALE I2, MINI-CRAWLER (FOR S.L.S.)

PART NUMBER
QTYDESCRIPTION
1096710935 253 103/3 M
90000113610981 ENC 100
90000424910985 806 126/0.3M
6082661SENSOR, PRESS TRANS, PISTON, CAN, ID60, 300 BAR, G 1/4
6082671SENSOR, PRESS TRANS, ROD, CAN, ID61, 300 BAR, G 1/4
6087321CONSOLE, qSCALE I2
9346377621ASBSV 4 5 P
000‐207‐010‐0634WASHER, FLAT 5MM
000‐401‐024‐4701EC, RESISTOR 4K7 5% 1/4W
002‐050‐206‐1124SCREW, SLOTTED PH 5mm x 16mm 
031‐300‐050‐4688NUT, 5MM HEX NYLON INSERT
031‐300‐100‐2061CHEMICAL, CORROSION INHIBITOR VpCI‐101
068‐154‐060‐0351CABLE REEL, LWG154/35, CAN, 2P , 27/22M, 3:1, ID15/81
10965 LUMBERG30935 253 103/1M
6087851CONTROLLER, CSCALE, DIO MODULE , DX‐66‐AM0
5368491CABLE ASSY, CSCALE, DIO MODULE, 48 POL, 3M
5368481CABLE ASSY, QSCALE I2, CONSOLE, 26 POL, 7M, CAN1, J1939
90000007720906 UTP 101
5302071CAN‐BUS TERMINATION RES. 120R, M12/5 PIN

Recommended Service Parts


Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.