iVISOR mentor

Bild-Mentor_125pixelsBelow are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component
listed. If this is the case, this system could be using any of these items. To
choose the correct one, you will have to find the part number on your existing part.

 Console
 024-183-060-201  CONSOLE, MENTOR HIRSCHMANN LOGO
 024-183-060-203  CONSOLE, MENTOR, RADIO HOUSING HIRSCHMANN LOGO
 024-183-060-301  CONSOLE, MENTOR, RADIO HOUSING NATIONAL LOGO
 024-183-060-302  CONSOLE, MENTOR NATIONAL LOGO
 031-300-060-647 CONSOLE ASSY, MENTOR W/ RADIO MODULE W/ RAM MOUNT NATIONAL
 031-300-060-648 CONSOLE ASSY, MENTOR NO RADIO MODULE W/ RAM MOUNT
 031-300-060-676
 CONSOLE ASSY, MENTOR W/ RADIO MODULE W/ RAM MOUNT MANITEX
 031-300-060-712
 CONSOLE ASSY, MENTOR WITHOUT RADIO MOD W/ RAM MOUNT MANITEX
 060724 CONSOLE ASSY, MENTOR W/ RADIO MODULE W/ RAM MOUNT
   
 Length / Angle Sensor 
 060723  CABLE REEL ASSY, LWG508 w/ 104 BOARD & M12
 031-300-060-437  SENSOR ASSY, WG143/CAN BUS BRD W/J-B 4 PIN & 5 PIN RECPT
 031-300-060-438  CABLE REEL ASSY, LG105 14' W/4 PIN PLUG FOR CAN BUS
 064-143-060-009  SENSOR, ANGLE WG143/9 IFLEX CAN
 067-105-060-002
 SENSOR, LENGTH LG105/2 WITH 18M 1 CORE LENGTH CABLE
 068-508-060-001 SENSOR LENGTH/ANGLE LWG508/1 CAN,BLK,2 POLE, 1 CORE 3:1
   
 A2B Switch 
 031-002-060-011  SWITCH, A2B W/CRIMP W/12' WIRE
 031-002-060-014  SWITCH, A2B W/O CROMP, CABLE LENGTH 32'
 031-002-060-022  SWITCH, A2B W/ CRIMP (RATB)
 031-300-060-564  SWITCH, A2B W/T3109 001 CONNECTOR (NAT'L 147151)
 6608125  RATB, TRANSMITTER MANITEX PATB3
   
 Pressure Transducer 
 044-314-060-014  SENSOR, PRESSURE TRANS IFLEX 2 FOLD W/ MTG. BKTS.
 044-614-060-014  SENSOR, PRESSURE TRANS DAVS614 CAN, 2 HEADS

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.