MK3E/2 Upgrade

The PRS145 puts a full range of precise information right in the cab.  Designed for use on mobile cranes, the PRS145 is installed and calibrated to the load chart of each crane - including specific load and geometric limits on boom length, angle, and operating radius.  This leading edge technology improves the efficiency and productivity of crane operations by giving the operator the information necessary to fully utilize the crane's working capacity, while keeping within the working limits of the crane.

MK3E/2 upgrades to PRS145:

MK3E2           PRS145

  • Displays actual / allowable load, load radius, boom angle, and length
  • Integrated bar graph provides a quick color coded reference of cranes utilization
  • User-friendly set-up through the operators console
  • Alerts the opeartor when any of the software derived limits are reached or of an impending two-block condition
  • Complies with SAE and ANSI B 30.5 standards

MK3E/2 to PRS145 Literature

*Please Note:  Not all options are a direct replacement.  Please contact your dealer or Hirschmann for more details.