PRS145

PRS145Below are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component
listed. If this is the case, this system could be using any of these items. To
choose the correct one, you will have to find the part number on your existing part.

 Console
 031-300-060-716  PRS145 BASIC PACKAGE PANEL, CPU, CONNECTION CABLE
 1-0118417.00  PANEL PRS145
 1-0118485.00  PRS145 BASIC PACKAGE PANEL, CPU, CONNECTION CABLE
   
 Central Unit (CU)
 1-0117372.00  ELECTRONIC CONTROL BOX, 12V/24V, PRS145
   
 Length / Angle Sensor
 031-300-060-227  CABLE REEL ASSY, 160' 10 COND CABLE, LS108 LATTICE
 031-300-060-313  CABLE REEL ASSY, LG105 W/0131 BRACKET
 064-203-060-007  SENSOR, ANGLE WG203 W/CURRENT LOOP OUTPUT 4.20mA
 068-308-060-001  SENSOR, LENGTH/ANGLE LWG308 W/TELESCOPING LENGTH 32M
 068-320-060-002  SENSOR, LENGTH/ANGLE LWG320/1 BLACK 4.20mA 180FT. 6 CORE
 1-0115294.00  ANGLE TRANSDUCER "L" AP W/RD. PENDULUM
 1-0107887.00 LENGTH DRIVE F 24/32M C-REEL
 1-0015601.00
 ANGLE TRANS ASSY 21-40-60M
 1-0115468.00
 C-REEL 34/50M LMI PE
 1-0115463.00
 C-REEL 24/30M LMI W/ PE & NO M
  
 A2B Switch
 
 031-002-060-011  SWITCH, A2B W/CRIMP W/12' WIRE
 031-002-060-014  SWITCH, A2B, W/O CRIMP, CABLE LENGTH 32'
 031-300-060-593  SWITCH ASSY, RADIO A2B SWITCH SPREAD SPECTRU, OEM/RETROFIT
 1-0024849.00
 A2B SWITCH (STD)
 1-0024849.40
 A2B SWITCH ASSY, W/PLATE & HARDWARE
   
 Wireless Receiver
 031-300-060-597
 RADIO, RECEIVER, TRS05-2 900 MHZ SPREAD SPECTRUM
  
 Pressure Transducer
 
 031-300-060-452
 SENSOR, PRES.TRAN.DAVS300/3401 4.20mA,300 bar,M12,9/16-18
 044-500-063-401
 SENSOR, PRESSURE TRANS. 500 BAR 4.20mA M12
 1-0108060.00
 P-TRANS SGL 250B G1/4 W/O CBL
 1-0108061.00
 P-TRANS SGL 375B G1/4 W/O CBL
   
 Force Transducer
 
 031-300-050-744
 SENSOR, FORCE 20 METRIC TON 4..20mA W/59mm DIA, 42mm WIDTH
 031-300-060-609
 SENSOR ASSY, FORCE TRANS. 45K RADIO SPREAD SPECTRUM REV.-
 047-005-060-040
 SENSOR, FORCE TRANS, 5T 4.20mA STANDARD DIM.
 047-010-060-060 SENSOR, FORCE TRANS, 10 TON 4.20mA
 047-020-060-044
 SENSOR, FORCE TRANS. 20 TON 4.20mA
  
 Line Rider
 
 031-300-101-185 SENSOR ASSY, SKM312 3/4" 4..20mA W/MOUNTING POLE
 031-300-101-186 SENSOR ASSY, SKM312 1" 4..20mA W/ MOUNTING POLE
 031-300-101-401
 SENSOR ASSY, SKM312 5/8" 4..20mA W/ MOUNTING POLE
  
 Miscellaneous
 
 031-006-100-043
 SWITCH, SIEMENS W/ ROLLER CRANK 3AE3120-1G
 031-300-100-424
 CABLE REEL ASSY, 325' 14 COND CABLE LATTICE LBCE# C4L0076
 031-300-110-097
 LIGHTBAR, ANEMOMETER

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing part number, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.