PRS35

PRS35Below are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component
listed. If this is the case, this system could be using any of these items. To
choose the correct one, you will have to find the part number on your existing part.

 Console
 031-300-060-518  CONSOLE, PRS35ez, W/O RADIO AIA
 031-300-060-573  CONSOLE, PRS35ez, WITH RADIO BOARD
   
 Length / Angle Sensor 
 006-820-006-002  CABLE REEL, KT200, STANDARD
 031-300-060-530  CABLE REEL ASSY, 300'3 CON. W/050-453 & 050-456 CONNECTORS
 031-300-060-695  SENSOR ASSY, ANGLE, PRS35 W/ 25' CABLE
 064-143-060-004  SENSOR, ANGLE WG143/4 90 DEG. W/ MTG. FOR LWG208/12/13/49/52
 068-208-060-049 SENSOR, LENGTH/ANGLE LWG208 4-COND SR & 3-COND CABLE
   
 A2B Switch 
 031-002-060-011  SWITCH, A2B W/CRIMP W/12' WIRE
 031-300-060-482  SWITCH ASSY, A2B PRS HARDWIRED W/050-453 CONNECTOR
 031-300-060-484  SWITCH ASSY, RADIO A2B SWITCH MULTI CHANNEL TRANS OEM/RETROFIT
   
 Wireless Receiver  
 031-300-300-015  BOARD, RADIO MODULE, PRS35 EZ POPULATED
   
 Force Transducer 
 031-300-060-571  SENSOR ASSY, FORCE TRANS. 15K RADIO MULTI CHANNEL TRAN REV.C
 031-300-060-572  SENSOR ASSY, FORCE TRANS. 45K RADIO MULTI CHANNEL TRAN REV.B
  
 Line Rider
 
 031-300-101-176
 SENSOR ASSY, SKM311 1/2" 4..20mA W/ MOUNTING POLE
 031-300-101-184
 SENSOR ASSY, SKM311 5/8" 4..20mA W/ MOUNTING POLE
 031-300-101-185
 SENSOR ASSY, SKM312 3/4" 4..20mA W/ MOUNTING POLE
 031-300-101-186
 SENSOR ASSY, SKM312 1" 4..20mA W/ MOUNTING POLE
 031-300-101-187
 SENSOR ASSY, SKM312 1 1/8 4..20mA W/ MOUNTING POLE
 031-300-101-188
 SENSOR ASSY, SKM312 1 1/4 4..20mA W/ MOUNTING POLE
 031-300-101-210
 SENSOR ASSY, SKM312 7/8" 4..20mA W/ MOUNTING POLE
  
 Wind Speed
 
 031-300-060-496 WINDSPEED ASSY, RADIO SENSOR W/ MTG BRACKET MULTI CHANNEL TR
 031-300-060-532 SENSOR ASSY, WINDSPEED PRS35 HARDWIRED
 031-300-060-570 SENSOR, WINDSPEED RADIO W/ TRANSMITTER & MTG PLATE

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.