PRS40

PRS 40Below are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component listed. If this is the case, this system could be using any of these items. To choose the correct one, you will have to find the part number on your existing part.

 Console 
 031-300-060-619  CONSOLE, PRS40ez, W/O RADIO AIA
 031-300-060-666  CONSOLE, PRS40ez, W/ RADIO AIA
   
 Length / Angle Sensor 
 031-300-060-695  SENSOR ASSY, ANGLE, PRS35 W/ 25' CABLE
 006-820-006-002  CABLE REEL, KT200, STANDARD
 064-143-060-004  SENSOR, ANGLE WG143/4 90 DEG. W/MTG. FOR LWG208/12/13/49/52
 068-208-060-049  SENSOR, LENGTH/ANGLE LWG208 4-COND SR & 3-COND CABLE
   
 A2B Switch 
 031-002-060-011  SWITCH, A2B W/CRIMP W/12' WIRE
 031-300-060-482  SWITCH ASSY, A2B PRS HARDWIRED W/050-453 CONNECTOR
   
 Wireless Receiver 
 031-300-300-024  BOARD, SPREAD SPECTRUM 900MHZ 9600 BAUD 9XSTREAM XC09-009WNI
   
 Force Transducer 
 031-300-060-608  SENSOR ASSY, FORCE TRANS. 15K RADIO SPREAD SPECTRUM REV.-
 031-300-060-609  SENSOR ASSY, FORCE TRANS. 45K RADIO SPREAD SPECTRUM REV.-
   
 Line Rider  
 031-300-101-176  SENSOR ASSY, SKM311 1/2" 4..20mA W/MOUNTING POLE
 031-300-101-184  SENSOR ASSY, SKM311 5/8" 4..20mA W/MOUNTING POLE
 031-300-101-185  SENSOR ASSY, SKM312 3/4" 4..20mA W/MOUNTING POLE
 031-300-101-186  SENSOR ASSY, SKM312 1" 4..20mA W/MOUNTING POLE
 031-300-101-187  SENSOR ASSY, SKM312 1 1/8 4..20mA W/MOUNTING POLE
 031-300-101-188 SENSOR ASSY, SKM312 1 1/4 4..20mA W/MOUNTING POLE
 031-300-101-210 SENSOR ASSY, SKM312 7/8" 4..20mA W/MOUNTING POLE
  
 Wind Speed 
 031-300-060-532 SENSOR ASSY, WINDSPEED PRS35 HARDWIRED
  
 Miscellaneous 
 031-300-060-049 CABLEREEL ASSY, 300' 2 COND LATTICE
 031-300-060-530 CABLEREEL ASSY, 300' 3 CON. W/050-453 & 050-456 CONNECTORS

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing partnumber, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.