PRS75 EZ

PRS75Below are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component
listed. If this is the case, this system could be using any of these items. To
choose the correct one, you will have to find the part number on your existing part.

 Console
 031-300-060-580  CONSOLE, PRS75 RADIO RECEIVER LOAD/A2B/WIND/ANGLE 20 AWG PWR
   
 Length / Angle Sensor 
 031-300-060-436  SENSOR, ANGLE W/ TRANSMITTER MULTI CHANNEL TRANS
   
 A2B Switch 
 031-300-060-484  SWITCH ASSY, RADIO A2B SWITCH MULTI CHANNEL TRANS OWM/RETROFIT
   
 Force Transducer
 
 031-300-060-571  SENSOR ASSY, FORCE TRANS. 15K RADIO MULTI CHANNEL TRAN REV.C
 031-300-060-504  SENSOR ASSY, FORCE TRANS. 45K STRAIGHT W/TRANSMITTER
 031-300-060-572  SENSOR ASSY, FORCE TRANS. 45K RADIO MULTI CHANNEL TRAN REV.B
   
 Wind Speed
 031-300-060-496  WINDSPEED ASSY, RADIO SENSOR W/MTG BRACKET MULTI CHANNEL TR
 031-300-060-570  SENSOR, WINDSPEED RADIO W/TRANSMITTER & MTG PLATE

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing part number, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.