iSCOUT PRS80

PRS80Below are the main components of this system. To find information on an item, select the part number from the list. There may be several different types of the same component
listed. If this is the case, this system could be using any of these items. To
choose the correct one, you will have to find the part number on your existing part.

 Console
 031-300-060-584  CONSOLE, PRS80 RADIO RECEIVER LOAD/A2B/WIND/ANGLE 20AWG PWR
 031-300-060-611  CONSOLE, PRS80 RADIO RECEIVER WINDSPEED ONLY 20AWG PWR
   
 Length / Angle Sensor 
 031-300-060-592  SENSOR, ANGLE W/TRANSMITTER SPREAD SPECTRUM
   
 A2B Switch 
 031-300-060-593  SWITCH ASSY, RADIO A2B SWITCH SPREAD SPECTRUM, OEM/RETROFIT
   
 Force Transducer
 
 031-300-060-608  SENSOR ASSY, FORCE TRANS. 15K RADIO SPREAD SPECTRUM REV.-
 031-300-060-609  SENSOR ASSY, FORCE TRANS. 45K RADIO SPREAD SPECTRUM REV.-
   
 Wind Speed
 031-300-060-606  SENSOR ASSY, WINDSPEED 900 MHZ W/MTG BRACKET SPREAD
 031-300-060-607  SENSOR ASSY, WINDSPEED RADIO MTG PLATE SPREAD SPECTRUM L-B

Please note:  Part numbers and service documentation are subject to change.  When verifying with one of the contacts below, be sure that the following information is available: existing part number, explanation of problem, crane model and serial number.  Direct all inquiries to your local Hirschmann Premier Dealer or contact Hirschmann's service department via email: hirschmann.mcs-parts@belden.com.