Belden multi-conductor cables are manufactured in a wide variety of gage sizes, dimensions, insulation materials, shielding configurations and jacketing materials - including Plenum and High-Temperature versions. These cables meet the technical requirements of many different types of systems. In fact, Belden offers one of the broadest lines of UL Listed, NEC and CEC multi-conductor cables available from any single source.

Applications for multi-conductor cables include computers, communications, instrumentation, sound, control, audio and data transmission. Each of these cables is designed to protect signal integrity under critical conditions by reducing hum, noise and crosstalk.