28174C

TC XLPE/PVC, 3 C #3/0 Str BC, XLPE Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

28174C
UL Type TC (1277) XLPE/PVC, 3 Conductor 3/0AWG (19x) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Power and Control Applications up to 600V

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 3/0 19x10 BC - Bare Copper 3
Ground 7x12 BC - Bare Copper

Conductor Count

3

Insulation
Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.572 in 0.059 in
Color Chart
Number Color
1 Black and Numbered
2
3
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 1.425 in 0.083 in Yes
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
0.067 Ohm/1000ft
0.26 Ohm/1000ft
Current
Max. Recommended Current [A]
225 Amps per Conductor at 30ºC
95 Amps per Conductor at 30ºC
Voltage
UL Description UL Voltage Rating Voltage Rating [V]
TC-ER 600 / 1000 V 600 V RMS (Type TC)
Temperature Range

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temp Range

Wet/Dry: -30°C to 90°C

Wet Temp Range

-30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight

2030 lbs/1000ft

Max. Pull Tension

7712.2 lbs

Min Bend Radius (Overall)

11.328 in

Min. Bend Radius/Minor Axis

7.08 in

Standards

NEC Articles

Article 336

NEC/(UL) Compliance

TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL 1685 UL loading

IEEE Flammability

IEEE 1202 FT4

UL voltage rating

600 V RMS (Type TC)

History

Update and Revision

Revision Number: 0.47 Revision Date: 10-11-2021

Belden.PartNumbers
Item # Put-Up Type
28174C 0102500 Reel
28174C 0102500 Reel