28323B

TC VN/PVC, 7 C #16 Str TC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

28323B
UL Type TC (1277) PVC-Nylon/PVC, 7 Conductor 16AWG (7x24) Tinned Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 16 7x24 TC - Tinned Copper 7

Conductor Count

7

Insulation
Material Nominal Diameter Nominal Wall Thickness
PVC/Nylon - Polyvinyl Chloride + Nylon 0.099 in 0.021 in
Color Chart
Number Color
1 Black and Numbered 1
2 Red and Numbered 2
3 Blue and Numbered 3
4 Orange and Numbered 4
5 Yellow and Numbered 5
6 Brown and Numbered 6
7 Red/Black and Numbered 7
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.391 in 0.047 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
4.20 Ohm/1000ft
Current
Max. Recommended Current [A]
4 Amps per Conductor at 30ºC
Voltage
Description UL Description UL Voltage Rating Voltage Rating [V]
Type TC TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)
TC
Temperature Range

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temp Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

Mechanical Characteristics

UV Resistance

Yes

Bulk Cable Weight

109 lbs/1000ft

Max. Pull Tension

141 lbs

Min. Bend Radius/Minor Axis

1.56 in

Standards

NEC/(UL) Compliance

TC-ER, NPLF, THWN-2

Other Specification

ICEA S-73-532, S-95-658, S-61-402

Other Standards

ICEA S-73-532, ICEA S-61-402

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

Suitability

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability

FT4

UL Flammability

UL 1685 UL Loading

CSA Flammability

FT4

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.42 Revision Date: 08-27-2021