3090CE

Inst XLPE/PVC, 1 Pr #16 Str BC, XLPE Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C

...
UL Instrumentation XLPE/PVC, 1 Pair 16AWG (7x24) Bare Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C SUN RES DIR BUR
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors No. of Pairs
16 7x24 BC - Bare Copper 1
Ground Wire 16 7x24 BC - Bare Copper 1

Conductor Count

3

Total Number of Pairs

1

Insulation
Material Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.03 in
Color Chart
Number Color
1 Black & White
2 Green
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18 7x26
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.35 in 0.047 in Yes
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
3.67 Ohm/1000ft 4,99 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield Nom.Mutual Capacitance
61.2 pF/ft 34 pF/ft
Voltage
UL Voltage Rating
600 V RMS
150 V RMS (Type NPLF)
Temperature Range

UL Temp Rating

90°C

Operating Temp Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight

78 lbs/1000ft

Max. Pull Tension

130 lbs

Min. Bend Radius/Minor Axis

3.9 in

Standards

NEC/(UL) Compliance

TC-ER

Other Specification

ICEA S-73-532, S-66-524

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU RoHS Compliance Date (yyyy-mm-dd)

2005-08-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Burial

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

CSA Flammability

FT4

ICEA Flammability

T-29-520

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.201 Revision Date: 08-27-2021