ATMM400

CAT3 Backbone, 400pr, Armor Shield, PVC Jkt, CMR

ATMM400
CAT3, ATMM/ARMM, 400-Pair, F/UTP-foil shield , Riser-CMR, Premise Backbone Cable, 24 AWG solid bare copper conductors, foam polyolefin insulation with PVC skin, ripcord, corrugated aluminum shield bonded to overall PVC jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Premise Backbone Cable

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 400

Conductor Count

800

Total Number of Pairs

400

Insulation
Material
PO - Polyolefin (Foam)

Bonded-Pair

N/A

Color Chart
Number Color
1 White & Blue
2 White & Orange
3 White & Green
4 White & Brown
5 White & Slate
6 Red & Blue
7 Red & Orange
8 Red & Green
9 Red & Brown
10 Red & Slate
11 Black & Blue
12 Black & Orange
13 Black & Green
14 Black & Brown
15 Black & Slate
16 Yellow & Blue
17 Yellow & Orange
18 Yellow & Green
19 Yellow & Brown
20 Yellow & Slate
21 Violet & Blue
22 Violet & Orange
23 Violet & Green
24 Violet & Brown
25 Violet & Slate
Group One Binder White/Blue
Group Two Binder White/Orange
Group Three Binder White/Green
Group Four Binder White/Brown
Group Five Binder White/Slate
Group Six Binder Red/Blue
Group Seven Binder Red/Orange
Group Eight Binder Red/Green
Group Nine Binder Red/Brown
Group Ten Binder Red/Slate
Group Eleven Binder Black/Blue
Group Twelve Binder Black/Orange
Group Thirteen Binder Black/Green
Group Fourteen Binder Black/Brown
Group Fifteen Binder Black/Slate
Group Sixteen Binder Yellow/Blue
Color Chart 2
Number Color
1 Blue/White
2 Orange/White
3 Green/White
4 Brown/White
5 Gray/White
6 Red/Blue
7 Red/Orange
8 Red/Green
9 Red/Brown
10 Red/Gray
11 Black/Blue
12 Black/Orange
13 Black/Green
14 Black/Brown
15 Black/Gray
16 Yellow/Blue
Outer Shield
Material
Aluminum
Outer Jacket
Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 1.500 in Yes
Construction and Dimensions
Armor
Type of Armor Material Thickness of Armoring Tape
Corrugated Aluminum ,008 in
Electrical Characteristics
Conductor DCR
Max. Conductor DCR Max. DCR Unbalance
93.8 Ohm/km 5 %
Capacitance
Max. Capacitance Unbalance Nom.Mutual Capacitance
330 pF/100m 17 pF/ft
Delay
Frequency [MHz] Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
16 MHz 543 ns/100m 45 ns/100m 68%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. RL (Return Loss) [dB] Max./Min. Fitted Impedance
0.772 MHz 2.2 dB/100m 47.0 dB 43.0 dB 50,1 dB 46,1 dB 100 +/- 15
1.0 MHz 2.6 dB/100m 45.0 dB 41.0 dB 47,8 dB 43,8 dB 12,0 dB 100 +/- 15
4.0 MHz 5.6 dB/100m 36.0 dB 32.0 dB 36,0 dB 32,0 dB 12,0 dB 100 +/- 15
8.0 MHz 8.5 dB/100m 31.0 dB 27.0 dB 28,3 dB 24,3 dB 12,0 dB 100 +/- 15
10.0 MHz 9.7 dB/100m 30.0 dB 26.0 dB 26,2 dB 22,2 dB 12,0 dB 100 +/- 15
16.0 MHz 13.1 dB/100m 27,0 dB 23.0 dB 20,1 dB 16,1 dB 10,0 dB 100 +/- 15
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Installation Temp Range

-20°C To +60°C

UL Temp Rating

60°C

Storage Temp Range

-30°C To +60°C

Operating Temp Range

-30°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

1441 lbs/1000ft

Max. Pull Tension

2400 lbs

Min. Bend Radius During Installation

30.0 in

Min. Bend Radius/Minor Axis

15.0 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

Data Category

Category 3

ANSI Compliance

S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3

TIA/EIA Compliance

ANSI/TIA-568-C.2 Category 3

Applicable Environmental and Other Programs

Environmental Space

Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2017-07-10

EU RoHS Compliance Date (yyyy-mm-dd)

2005-08-19

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

No

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Flammability, LS0H, Toxicity Testing

C(UL) Flammability

FT4

UL Flammability

UL 1666 Riser

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. Corrugated Aluminum Armor Bonded to the Jacket.

History

Update and Revision

Revision Number: 0.373 Revision Date: 12-15-2021

Part Numbers
Item # Color Put-Up Type Length UPC
ATMM400 008CUT Gray Cut to Length 612825062035
ATMM400 008CUT Gray Cut to Length 1 ft 612825062035