<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

1200 Copper System

System Highlights

For networks requiring only Category 5e performance, the 1200 copper system is the best performing Category 5e system available.

The 1200 copper system exceeds all requirements for Category 5e performance with guaranteed bandwidth to 160 MHz - more bandwidth than typical Category 5e systems. Ideal for budget conscious and short-term investments, the 1200 copper system is robust enough to support a variety of basic business applications in standard environments, including basic PoE.

Cable Options

I need some content

Cable TypePart #RatingTech Data Sheet
Nonbonded DataTwist 1212 Riser Tech Data Sheet
Nonbonded DataTwist 1213 Plenum Tech Data Sheet
Nonbonded DataTwist 1224 LSZH Tech Data Sheet
Bonded DataTwist 350 1701A Plenum Tech Data Sheet
Bonded DataTwist 350 1701LC Plenum Tech Data Sheet

Connectivity Options

CAT5E HD Patch Panels

I need some content

Type of ComponentComponentTech Data Sheet
CAT5E HD Patch Panels Patch Panels (Preloaded) Tech Data Sheet
CAT5E HD Patch Panels Ultra High-Density (Preloaded) Tech Data Sheet
CAT5E HD Patch Panels KeyConnect (Preloaded) Help
CAT5E HD Patch Panels KeyConnect Angled (Preloaded) Tech Data Sheet
Modular Patch Panels Patch Panels (Empty) Tech Data Sheet
Modular Patch Panels AngleFlex Patch Panel (Empty) Tech Data Sheet
Modular Patch Panels Angled Patch Panels (Empty) Tech Data Sheet
Modular Patch Panels MDVO-Style Flex Patch Panels (Empty) Tech Data Sheet
CAT5E Modular Jacks

I need some content

Type of ComponentComponentTech Data Sheet
Modular Jack KeyConnect Style Tech Data Sheet
Modular Jack MDVO Style Tech Data Sheet
CAT5E Modular Cords

I need some content

Type of ComponentComponentTerminationRatingTech Data Sheet
Patch Cord Bonded (4-Pair) T568A/B - T568A/B Riser Tech Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Plenum No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Plenum No Data Sheet