2400 Copper System

System Highlights

The 2400 copper system offers moderate communications performance for general business applications and transactions, including advanced file sharing and downloads.

It offers a guaranteed bandwidth of 250 MHz to support 10/100/1000BASE-T applications with enhanced, error free Category 6 performance. With cables, modular jacks, cords, and patch panels, the 2400 copper system is an ideal market entry solution for businesses ready for reliable end-to-end Category 6 performance.

Cable Components
Cable TypePart #RatingTech Data Sheet
Non-Bonded DataTwist 2412 Riser Tech Data Sheet
Non-Bonded DataTwist 2413 Plenum Tech Data Sheet
Non-Bonded DataTwist 2424 LSZH Tech Data Sheet
Bonded DataTwist 1872A Riser Tech Data Sheet
Bonded DataTwist 1874A Plenum Tech Data Sheet
CAT6+ Patch Panels

The KeyConnect Patch Panel Series is a comprehensive line of robust all-metal, preloaded and modular patch panels. The series provides a flexible, versatile and high density termination solution for Data Center and Telecommunications Room installations.

TypeComponentDensity OptionsTech Data Sheet
CAT6+ Patch Panels Preloaded 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
CAT6+ Angled Patch Panels Preloaded 24-Port (1U) | 48-Port(1U) | 48-Port(2U)
KeyConnect Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U) | 72-Port (2U)
KeyConnect AngleFlex Modular Empty 24-Port (1U) | 48-Port (2U)
KeyConnect Angled Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
MDVO-Style Flex Empty 24-Port (1U) | 48-Port (2U)
CAT6+ Modular Jacks

The CAT6+ Modular Jack is a punch down UTP connector based on a patented Encapsulated Lead Frame technology that ensures excellent long-term reliability as well as extremely stable transmission performance.

Type of ComponentComponentTech Data Sheet
Modular Jack KeyConnect Style Tech Data Sheet
Modular Jack MDVO Style Tech Data Sheet
CAT6+ Modular Cords

The CAT6+ Series of Bonded-Pair Patch Cords are made with Belden’s patented robust design Bonded-Pair cables. These modular cords offer the best combination of transmission performance and physical integrity.

Type of ComponentComponentTerminationRatingTech Data Sheet
Patch Cord Bonded (4-Pair) T568A/B - T568A/B Riser Tech Data Sheet
Traceable Patch Cord Bonded (4-Pair) T568A/B - T568A/B Riser Tech Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Plenum No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Plenum No Data Sheet