3600 Copper System

System Highlights

The 3600 copper system offers the best price performance ratio of any end-to-end Category 6 system on the market. With guaranteed performance to 280 MHz, the 3600 Copper system offers headroom beyond the TIA/EIA Category 6 standard to support any current IP-based application, including VoIP, PoE, wireless access points and building automation systems.

Enhanced crosstalk and impedance performance, combined with compact size and available pre-terminated system for rapid data center deployment, makes the 3600 copper system the most cost-effective solution for high traffic and high bit-rate applications throughout the LAN environment.

Cable Options
Cable TypePart #RatingTech Data Sheet
Nonbonded DataTwist 3612 Riser Tech Data Sheet
Nonbonded DataTwist 3613 Plenum Tech Data Sheet
Nonbonded DataTwist 3624 LSZH Tech Data Sheet
Bonded DataTwist 3632 Riser Tech Data Sheet
Bonded DataTwist 3633 Plenum Tech Data Sheet
Bonded DataTwist 3644 LSZH NO Data Sheet
CAT6+ Patch Panels

The KeyConnect Patch Panel Series is a comprehensive line of robust all-metal, preloaded and modular patch panels. The series provides a flexible, versatile and high density termination solution for Data Center and Telecommunications Room installations.

TypeComponentDensity OptionsTech Data Sheet
CAT6+ Patch Panels Preloaded 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
CAT6+ Angled Patch Panels Preloaded 24-Port (1U) | 48-Port(1U) | 48-Port(2U)
KeyConnect Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U) | 72-Port (2U)
KeyConnect AngleFlex Modular Empty 24-Port (1U) | 48-Port (2U)
KeyConnect Angled Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
MDVO-Style Flex Empty 24-Port (1U) | 48-Port (2U)
CAT6+ Modular Jacks

The CAT6+ Modular Jack is a punch down UTP connector based on a patented Encapsulated Lead Frame technology that ensures excellent long-term reliability as well as extremely stable transmission performance.

Type of ComponentComponentTech Data Sheet
Modular Jack KeyConnect Style Tech Data Sheet
Modular Jack MDVO Style Tech Data Sheet
CAT6+ Modular Cords

The CAT6+ Series of Bonded-Pair Patch Cords are made with Belden’s patented robust design Bonded-Pair cables. These modular cords offer the best combination of transmission performance and physical integrity.

Type of ComponentComponentTerminationRatingTech Data Sheet
Patch Cord Bonded (4-Pair) T568A/B - T568A/B Riser Tech Data Sheet
Traceable Patch Cord Bonded (4-Pair) T568A/B - T568A/B Riser Tech Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Plenum No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Plenum No Data Sheet