4800 Copper System

System Overview

The highest performing Category 6 system available, the 4800 Copper System provides guaranteed bandwidth to 300 MHz with exceptional signal power and signal-to-noise performance that tops TIA/EIA Category 6 requirements.

 

From transmitting large volumes of data throughout the LAN and data center, to today’s advanced applications like Voice over IP (VoIP), video over IP, Power over Ethernet (PoE) Plus and IP-based security and building management systems, the 4800 Copper System supports a variety of environments and applications. With a wide range of components and accessories, the end-to-end 4800 Copper System offers the longest operational life span of any Category 6 system.

Cable Options

DataTwist 4800 is a UTP cable engineered specifically to perform well beyond ANSI/TIA/EIA-568-C.2 Category 6 requirements. DataTwist 4800 Cables can be specified in either Non-Bonded-Pair design or in Belden’s exclusive Bonded-Pair construction.

 

All DataTwist 4800 Cables are designed to provide low Insertion Loss, enabling increased signal power over a higher range of frequencies. This strong signal translates into maximum headroom and more robust transmission for today’s applications as well as a capacity for those of tomorrow’s networks

Cable TypePart #RatingTech Data Sheet
Non-Bonded - 4 pair DataTwist 4812 Riser Tech Data Sheet
Non-Bonded - 4 pair DataTwist 4813 Plenum Tech Data Sheet
Non-Bonded - 4 pair DataTwist 4824 LSZH Tech Data Sheet
Bonded - 4 pair DataTwist 4800 7851A Riser Tech Data Sheet
Bonded - 4 pair DataTwist 4800 7852A Plenum Tech Data Sheet
Bonded - 4 pair DataTwist 4800 7851NH LSZH Tech Data Sheet
CAT6+ Patch Panels

The KeyConnect Patch Panel Series is a comprehensive line of robust all-metal, preloaded and modular patch panels. The series provides a flexible, versatile and high density termination solution for Data Center and Telecommunications Room installations.

TypeComponentDensity OptionsTech Data Sheet
CAT6+ Patch Panels Preloaded 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
CAT6+ Angled Patch Panels Preloaded 24-Port (1U) | 48-Port(1U) | 48-Port(2U)
KeyConnect Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U) | 72-Port (2U)
KeyConnect AngleFlex Modular Empty 24-Port (1U) | 48-Port (2U)
KeyConnect Angled Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
MDVO-Style Flex Empty 24-Port (1U) | 48-Port (2U)
CAT6+ Modular Jacks

The CAT6+ Modular Jack is a punch down UTP connector based on a patented Encapsulated Lead Frame technology that ensures excellent long-term reliability as well as extremely stable transmission performance.

Type of ComponentComponentTech Data Sheet
Modular Jack KeyConnect Style Tech Data Sheet
Modular Jack MDVO Style Tech Data Sheet
CAT6+ Modular Cords

The CAT6+ Series of Bonded-Pair Patch Cords are made with Belden’s patented robust design Bonded-Pair cables. These modular cords offer the best combination of transmission performance and physical integrity.

Type of ComponentComponentTerminationRatingTech Data Sheet
Patch Cord Bonded (4-Pair) T568A/B - T568A/B Riser Tech Data Sheet
Traceable Patch Cord Bonded (4-Pair) T568A/B - T568A/B Riser Tech Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Riser No Data Sheet
Pigtail Non-Bonded (4-Pair) T568A-Open Plenum No Data Sheet
Pigtail Non-Bonded (4-Pair) T568B-Open Plenum No Data Sheet