Product Number: 1414R

Audio Snake Cable, #24-24pr, TC, Indiv. Shielded, CMR

Audio Snake Cable, 24-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
24 7x32 TC - Tinned Copper 0.024 in 24

Conductor Count

48

Total Number of Pairs

24

Insulation

Material Nominal Diameter Nominal Wall Thickness
PP - Polypropylene 0.04 in 0.008 in

Color Chart

Number Color
1 Brown and Numbered 1
2 Red and Numbered 2
3 Orange and Numbered 3
4 Yellow and Numbered 4
5 Green and Numbered 5
6 Blue and Numbered 6
7 Purple and Numbered7
8 Gray and Numbered 8
9 White and Numbered 9
10 Black and Numbered 10
11 Tan and Numbered 11
12 Pink and Numbered 12
13 Gray/Brown Stripe and Numbered 13
14 Gray/Red Stripe and Numbered 14
15 Gray/Orange Stripe and Numbered 15
16 Gray/Yellow Stripe and Numbered 16
17 Gray/Green Stripe and Numbered 17
18 Gray/Blue Stripe and Numbered 18
19 Gray/Purple Stripe and Numbered 19
20 Gray/Gray Stripe and Numbered 20
21 Gray/White Stripe and Numbered 21
22 Gray/Black Stripe and Numbered 22
23 Gray/Tan Stripe and Numbered 23
24 Gray/Pink Stripe and Numbered 24
1 Red
2 Black

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.024 in 24 7x32

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.113 in 0.015 in

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.036 in 18 7x26

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.801 in 0.065 in Yes

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR
15.9 Ohm/1000ft 23.3 Ohm/1000ft 23.3 Ohm/1000ft 6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
31 pF/ft 58 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Current

Max. Recommended Current [A]
1.05 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Operating Temperature Range

-30°C To +75°C

Bulk Cable Weight

332 lbs/1000ft

Max. Pull Tension

418 lbs

Min. Bend Radius/Minor Axis

8 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

Environmental Space

Indoor - Riser

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1666 Riser

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Pair jackets and shields bonded so both strip simultaneously. Beldfoil® provides high reliability with ease of termination.

Update and Revision

Revision Number: 0.403 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.403 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1414R 010500 Black Reel 500 ft 612825114901
1414R 0101000 Black Reel 1,000 ft 612825114895