Product Number: 83045

Lead Wire, #28 Str SPC, TFE Ins, AWM 1371

High Temp Plastic Lead Wire, 28AWG (7x36) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications

Conductor

AWG Stranding Material No. of Conductors
28 7x36 SC - Silvered Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PTFE - Polytetrafluoroethylene 0.027 in 0.006 in

Current

Max. Recommended Current [A]
Mil-Std-975M Table 3.16 (single wire): 1.8 A

Voltage

UL Voltage Rating
250 V RMS

Non-UL Temp Rating

200°C

UL Temperature Rating

105°C

Bulk Cable Weight

1 lbs/1000ft

Minimum Minor Axis Bend Radius

0.11 in

UL AWM Style Compliance

AWM 1371

NEMA Compliance

HP3

Military Compliance

MIl-W-16878/6

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE)

Notes

Teflon® is a DuPont trademark.

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
83045 010100 Black Reel 100 ft
83045 0061000 Blue, Light Reel 1,000 ft
83045 001100 Brown Reel 100 ft
83045 0011000 Brown Reel 1,000 ft
83045 0051000 Green, Dark
83045 005100 Green, Dark Reel 100 ft
83045 002100 Red Reel 100 ft
83045 0021000 Red Reel 1,000 ft 612825399650
83045 009100 White Reel 100 ft