Product Number: KEYCONNECT STAINLESS DG FP

KeyConnect Stainless Steel, Double-Gang Faceplate

KeyConnect Stainless Steel, Double-Gang Faceplate, Compatible with KeyConnect style modular jacks

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, fiber and coax

Overall Height

4.5 m

Overall Width

4.59

Depth

0.26

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.06 kg

Materials

Material
Stainless Steel

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks and KeyConnect Multimedia Modules

Included Parts

6-32 screw

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.169 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.169 Revision Date: 03-04-2023


Part Numbers

Item # Color Port Count
AX102011 Stainless Steel 4 Port
AX102012 Stainless Steel 6 Port
AX102013 Stainless Steel 12 Port
AX104234 Stainless Steel 12 Port
AX104479 Stainless Steel 4 Port
AX104480 Stainless Steel 6 Port

Resources

Resources