28615C

TC XLPE/PVC, 6 C #16 Str BC, XLPE Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

28615C
UL Type TC (1277) XLPE/PVC, 6 Conductor 16AWG (7x24) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 16 7x24 BC - Bare Copper 6

Conductor Count

6

Insulation
Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.118 in 0.031 in
Color Chart
Number Color
1 Black
2 Red
3 Blue
4 Orange
5 Yellow
6 Brown
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.448 in 0.047 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
4.2 Ohm/1000ft
Current
Max. Recommended Current [A]
6.4 Amps per Conductor at 30ºC
Voltage
Description UL Description UL Voltage Rating Voltage Rating [V]
Type TC-ER TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)
Temperature Range

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temp Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Mechanical Characteristics

UV Resistance

Yes

Bulk Cable Weight

115 lbs/1000ft

Max. Pull Tension

210 lbs

Min. Bend Radius/Minor Axis

1.79 in

Standards

NEC/(UL) Compliance

TC-ER, XHHW-2

Other Standards

ICEA S-73-532, S-95-658, S-61-524

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

Suitability

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability

FT4

UL Flammability

UL1685 UL Loading

CSA Flammability

FT4

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.41 Revision Date: 08-27-2021