SpaceMaker™ Series Electronic Wire and Cable

Compact, Flexible Cables for Today's Machines and Devices

Features and Benefits


Reduced Size Up to 52% reduced cable area


Increased Flexibility Up to 74% tighter bend radius

NFPA rating

NFPA 79 Suitable Appropriate for use in NFPA 79 applications

Ease of installation

Simplify Installation Fits around tight corners and hard to reach spaces

Connect machines and devices in space-constrained harsh industrial settings with these multi-use cables that are tailor-made for machine builders and device manufacturers' needs.

Our new SpaceMaker Series of Electronic Wire and Cable delivers the toughness you expect from Belden, but with a smaller diameter and more flexible design.

Let the compact design of SpaceMaker cables provide a space-saving solution when space is at a premium.

Order a Free Sample

Experience SpaceMaker Series Electronic Cable Today!

Working on a new design or install?

Request Design Assistance

See and feel the difference for yourself.

Order a Free Sample today!

Visit our Product Brochure. Learn more about our rugged cable solutions.

View / Download Product Brochure