Enterprise Fiber Connectivity Solutions

Build a Fiber Product Portfolio to Fit your Specific Project Requirements


Belden's fiber solutions are built for easy installation, to handle various density requirements and to support simple and on-demand scalability. Paired with our unmatched collaborative approach to service, Belden is right there with you: We'll help you build a fiber solution that meets the requirements of any project.

 

Fiber Optic Cabling & Connectivity Benefits:

  • Belden’s extensive line of indoor and outdoor cable products is offered in tight buffer and loose tube designs.
  • Highest-quality termination on the market with FX Fusion Splicer terminations
  • Improved network performance with low-loss OM4 0.2 dB MPO & 0.15 LC connectors
  • The ECX patch panel system offers installation flexibility with front and rear removable cassettes on all housings (1U, 2U, 4U) to simplify MAC work.
  • Industry-leading low-loss MPO Trunks are the foundation of faster pre-terminated fiber connectivity
  • Handle high amounts of fiber connections and add density to fiber without compromising on ease of use with the new DCX Optical Distribution Frame.


From the Blog 

Multimode Fiber Upgrades—When Are They Needed?

Data Center

Should your fiber cable system be upgraded? We’ve been exploring the answer to this question in our last few blogs (talking about bending loss when reusing fiber cable here and reusing singlemode fiber here.

Qing Xu | 02.23.2017

3 Reasons Why Fiber is the First Choice to Support 5G Networks

Smart Building

It’s no secret that 5G will bring us faster speeds, better performance and more reliable service for our mobile devices. (For example, 5G will enable users to download a high-def film in under one second as opposed to the 10+ minutes it currently...

Ron Tellas | 02.07.2019

Meet OM5 Multimode Fiber

DATA CENTER

We first told you about wideband multimode fiber (WBMMF) back in October 2016, right after the International Organization for Standardization/International Electrotechnical Commission (ISO/IEC) decided on the nomenclature for wideband multimode...

Qing Xu | 07.06.2017