<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">


Las Vegas Convention Center / Las Vegas, NV
April 8-11, 2019 / Booth # SL106

Featured Products Schedule Map/Directions

Register for Free

Guest Passes Increase from $0 to $50 after March 24th

Register Now

Featured Products

REVConnect

Spend less time on each termination – and create a reliable, gas-tight connection – with REVConnect, a proven, game changing RJ45 connectivity system. It reduces rework, and supports all category cables with a single tool that covers the entire termination process. Installers can quickly terminate a jack or a plug with a single termination method. With the new REVConnect Pre-loaded Patch Panels, REVConnect can make installation even faster and easier!

Learn More

FiberExpress ECX Patch Panel

Effectively service legacy constructions and moves, adds and changes with the FiberExpress ECX Patch Panel. Innovative features like front/rear removable cassettes allow installation flexibility in tight spaces; fiber pinch points are eliminated with integrated slack management.

Learn More
4K UHD Media Cable

4K UHD Media Cable

Taking up 25% less space, 4K UHD Media Cables, 2183P and 2183R, are small in diameter and offer a tight bend radius. With UL PoH cable certification, the cable is certified for HDBaseT applications and can deliver 4K content over 100 m. Combined with REVConnect, it’s the most reliable, installation-friendly HDBaseT cabling solution available.

Learn More
FiberExpress Fusion

FiberExpress Fusion

Reduce rework and eliminate the need for splice enclosures and splice trays with the FiberExpress Fusion Splice-On Connector. The fiber ferrule is ready for termination, with a pre-cleaved and pre-cleaned fiber stub that utilizes fusion technology to provide superior performance. These splice-on connectors enable maximum install versatility for both indoor and outdoor environments.

Learn More
Custom Broadcast Assemblies

Custom Broadcast Assemblies

Belden offers a wide range of hand-terminated SMPTE hybrid, tactical fiber, coax, triax, or audio cable assemblies. Assemblies are built to length, may be custom-configured, and are terminated with your choice of industry-leading connector brands. Before leaving our US-based facility, assemblies are rigorously tested, and test reports verifying performance accompany each shipment.

Learn More
Group-Stadium-Cables 370x330

Indoor/Outdoor Stadium Cables

Belden Indoor/Outdoor Stadium Cables feature a CMR rating for indoor riser requirements between stadium levels, as well as advanced water protection, which allows the cables to be used in outdoor, below-grade applications. These dual-purpose cables eliminate the need for splice points when transitioning from outdoor to indoor riser-rated environments.

Learn More
DCX Render Show 370x330

DCX

Achieve successful cable management, handle high amounts of fiber cable and add density to fiber frames with the new DCX Optical Distribution Frame, which features innovations like flippable cassettes, modular frame design and multiple configuration options.

 

4K UHD Coax Cables

4K UHD Coax Cables

Belden 4K Ultra-High-Definition (UHD) Coax Cables for 12G-SDI coaxial solutions maximize 4K signal transmission distance on a single coax, minimizing weight and space utilization compared to dual- or quad-link configurations.

Learn More

Schedule

10:00 AM – 6:00 PM

Open Exhibit Hours

9:00 AM - 6:00 PM

Open Exhibit Hours

9:00 AM - 6:00 PM

Open Exhibit Hours

9:00 am - 2:00 PM

Open Exhibit Hours

10:00 AM – 6:00 PM

Open Exhibit Hours

9:00 AM - 6:00 PM

Open Exhibit Hours

9:00 AM - 6:00 PM

Open Exhibit Hours

9:00 am - 2:00 PM

Open Exhibit Hours

Subscribe to our blog for the latest updates! 

Subscribe