The copper cabling system that does it all. Performance beyond the Category 6A standard while guaranteeing 625 MHz of usable bandwidth to support full implementation of 10GBASE-T applications.
Available in: Unshielded, Shielded, Pre-Terminated and Shielded Pre-Terminated
View Category 6A SystemsBelden offers three beyond-standards Category 6 copper systems to support a variety of price-performance ratios, applications, environments and operational life spans.
Available in: Unshielded, Shielded and Pre-Terminated
View Category 6+ SystemsIdeal for budget conscious and short-term investments, the 1200 System is robust enough to support a variety of basic business applications in standard environments, including basic PoE. Guaranteed bandwidth to 160 MHz—more bandwidth than typical Category 5e systems.
Available in: Unshielded and Shielded
View Category 5e Systems