10GX Copper System

System Overview

The 10GX Copper System is an end-to-end system designed with dynamic enabling technologies to support the most demanding current and future high-end applications with performance beyond the TIA/EIA Category 6A standard.

With a guaranteed 625 MHz of usable bandwidth for 10BASE-T applications and the highest supported frequency for broadband video at 860 MHz, the 10GX Copper System is an ideal long term investment that will outlast several equipment and application upgrades.

Combined with a host of patch panels, assemblies, connectors and accessories, as well as pre-terminated system, the 10GX Copper System is the ideal solution for any current and future data center or horizontal cabling system.

Cable Options

The 10GX Cable delivers performance that goes beyond the ANSI/TIA/EIA 568-C.2 Category 6A standard. When used as the horizontal cable within the Belden IBDN 10GX System, it provides 625 MHz of proven channel bandwidth and a data rate of 10 Gigabits per second.

Cable TypePart #RatingTech Data Sheet
Non-Bonded - 4 pair 10GX 12 Riser Tech Data Sheet
Non-Bonded - 4 pair 10GX 13 Plenum Tech Data Sheet
Non-Bonded - 4 pair 10GX 24 LSZH Tech Data Sheet
Bonded - 4 pair 10GX 32 Riser Tech Data Sheet
Bonded - 4 pair 10GX 33 Plenum Tech Data Sheet
Bonded - 4 pair 10GX 44 LSZH Tech Data Sheet
Patch Panels

The 10GX Patch Panel features the revolutionary 10GX Connector, specifically designed to meet the difficult challenges of 10 Gb/s transmission. Available in high-density options such as 24 ports in 1U or 48 ports in 2U and ultra high-density option supporting 48 ports in 1U.

KeyConnect Patch Panels are robust all-metal modular patch panels that provide a flexible, versatile and high-density termination solution. The modular KeyConnect Patch Panels are available in 24-port/1U, 48-port/2U, 72-port/2U and 48-port/1U configurations.

TypeComponentDensity OptionsTech Data Sheet
10GX Patch Panels Preloaded 24-Port (1U) | 48-Port (2U)
10GX Ultra High Density Preloaded 48-Port (1U)
10GX Angled Preloaded 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
KeyConnect Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U) | 72-Port (2U)
KeyConnect AngleFlex Modular Empty 24-Port (1U) | 48-Port (2U)
KeyConnect Angled Modular Empty 24-Port (1U) | 48-Port (1U) | 48-Port (2U)
MDVO-Style Flex Empty 24-Port (1U) | 48-Port (2U)
10GX Modular Jacks

KeyConnect: Has a keystone footprint, and is designed to be used with KeyConnect and AngleFlex Patch Panels and with KeyConnect and MediaFlex Workstation Outlets.

MDVO-Style: Is designed to be used with Flex Patch Panels as well as Interface and MediaFlex Workstation Outlets.

The modular jacks can also be mixed and matched with a wide variety of adapters and boxes to suit practically any installation configuration for workstation outlet, consolidation point and telecommunications closet applications.

TypeComponentTech Data Sheet
Modular Jack KeyConnect Style Tech Data Sheet
Modular Jack MDVO Style Tech Data Sheet
10GX Modular Cords

The 10GX Modular Cords are 4-pair 24 AWG UTP modular cords offering very good Alien crosstalk performance, while maintaining the important mechanical characteristics such as flexibility. The 10GX Modular Cords’ design, with a very small footprint, makes them fully compatible with the highest density hubs that utilize RJ45 jack connections.

TypeComponentTerminationRatingTech Data Sheet
Patch Cord Bonded - 4 pair T568A/B - T568A/B Riser Tech Data Sheet
Traceable Patch Cord Bonded - 4 pair T568A/B - T568A/B Riser Tech Data Sheet
Pigtail Non-Bonded - 4 pair T568A-Open Riser No Data Sheet
Pigtail Non-Bonded - 4 pair T568B-Open Riser Tech Data Sheet
Pigtail Non-Bonded - 4 pair T568A-Open Plenum No Data Sheet
Pigtail Non-Bonded - 4 pair T568B-Open Plenum No Data Sheet