<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

10GX Pre-Terminated Copper System

System Overview

The 10GX Pre-Terminated Cabling System delivers rapid deployment coupled with guaranteed Category 6A performance and headroom, without the need for tradeoffs or compromise in performance and reliability. Bringing a new level of ease and convenience to cabling system design, ordering and installation, the system allows users to deploy their high performance 10 Gigabit networks with optimal speed and efficiency.

Pre-Terminated Cable Options
Cable Type# of CablesRatingTech Data Sheet
Bonded - 4 pair 6-Cable Riser Tech Data Sheet
Bonded - 4 pair 8-Cable Riser Tech Data Sheet
Bonded - 4 pair 6-Cable Plenum Tech Data Sheet
Bonded - 4 pair 8-Cable Plenum No Data Sheet
Pre-Terminated Patch Panels
TypeComponentDensity OptionsTech Data Sheet
KeyConnect Coupler Patch Panel Preloaded - 24-port (1U) Tech Data Sheet
KeyConnect Coupler Patch Panel Preloaded - 48-port (2U) Tech Data Sheet
KeyConnect Coupler Patch Panel Preloaded - 48-port (1U) Tech Data Sheet
KeyConnect AngleFlex Coupler Patch Panel Preloaded - 24-port (1U) Tech Data Sheet
KeyConnect AngleFlex Coupler Patch Panel Preloaded - 48-port (2U) Tech Data Sheet
KeyConnect Angled Coupler Patch Panel Preloaded - 24-port (1U) Tech Data Sheet
KeyConnect Angled Coupler Patch Panel Preloaded - 48-port (2U) Tech Data Sheet
KeyConnect Angled Coupler Patch Panel Preloaded - 48-port (1U) Tech Data Sheet
KeyConnect Vertical Mount Patch Panel Preloaded - 8-port No Data Sheet
10GX Pre-Terminated Modular Couplers
TypeComponentTech Data Sheet
KeyConnect RJ Coupler Tech Data Sheet