<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

10GX Shielded Copper System

System Overview

For harsher EMI environments, the 10GX Shielded System provides a higher degree of noise immunity in a true end-to-end shielded system that maintains shielding integrity throughout the entire system.

10GX Shielded Cable Options

This 10GX shielded cable delivers performance that goes beyond the ANSI/TIA/EIA 568-C.2 Category 6A standard. When used as the horizontal cable within the Belden 10GX Shielded System, it provides 625 MHz of proven channel bandwidth and a data rate of 10 Gigabits per second. With a thick, 100% coverage foil shield, your 10 Gb/s of data is protected from harsh EMI environments.

Cable TypePart #RatingTech Data Sheet
Nonbonded - 4 pair 10GX 52F Riser Tech Data Sheet
Nonbonded - 4 pair 10GX 53F Plenum No Data Sheet
Nonbonded - 4 pair 10GX 54F LSZH No Data Sheet
Bonded - 4 pair 10GX 62F Riser Tech Data Sheet
Bonded - 4 pair 10GX 63F Plenum Tech Data Sheet
Bonded - 4 pair 10GX 64F LSZH No Data Sheet
10GX Shielded Patch Panels

KeyConnect Shielded Patch Panels are robust all-metal modular patch panels that provide a flexible, versatile and high-density termination solution for Data Center and Telecommunications Room installations. They come with a ground wire to guarantee shielding integrity (per TIA-607-B) and cable management brackets for neat cable dressing.

TypeComponentDensity OptionsTech Data Sheet
KeyConnect Shielded Patch Panel Empty - 24-port (1U) Tech Data Sheet
KeyConnect Shielded Patch Panel Empty - 48-port (2U) Tech Data Sheet
KeyConnect Shielded Angled Patch Panel Empty - 24-port (1U) Tech Data Sheet
KeyConnect Shielded Angled Patch Panel Empty - 48-port (2U) Tech Data Sheet
10GX Shielded Modular Jacks

The 10GX Shielded KeyConnect Jack is a rugged tool-less connector designed to be used within the Belden IBDN 10GX Shielded System. Its 2-piece die-cast housing and its shielding lug provide a reliable shield and 360 degree durable bonding to the cable foil.

TypeComponentTech Data Sheet
Shielded Modular Jack KeyConnect Style Tech Data Sheet
10GX Shielded Modular Cords

10GX Modular Cord are designed around a patent pending plug management bar design which allows for very good control of the internal plug NEXT. The cord design offers excellent alien crosstalk performance, while maintaining flexibility. The system’s unmatched performance exceeds all parameters specified in the Category 6A standard with guaranteed transmission performance up to 625 MHz.

TypeComponentTerminationRatingTech Data Sheet
Shielded Patch Cord Bonded - 4 pair T568A/B - T568A/B Riser Tech Data Sheet
Shielded Pigtail Bonded - 4 pair T568A-Open Riser Tech Data Sheet
Shielded Pigtail Bonded - 4 pair T568B-Open Riser Tech Data Sheet
Shielded Pigtail Bonded - 4 pair T568A-Open Plenum No Data Sheet
Shielded Pigtail Bonded - 4 pair T568B-Open Plenum No Data Sheet