<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

10GX Shielded Pre-Terminated Copper System

System Overview

The 10GX Shielded Pre-Terminated Cabling System delivers rapid deployment coupled with guaranteed Category 6A performance and headroom, without the need for tradeoffs or compromise in performance and reliability.

Proven modular components are the cornerstone of the system. These include the 10GX Shielded Pre-Terminated Cable Assemblies and the 10GX Shielded RJ45 Modular Couplers. These components rely on unique enabling technologies: Belden’s Bonded-Pair technologies ensure that the cable assemblies boast exceptional structural stability and unfailing electrical performance; and the patent-pending Dual-FleX design ensures controlled plug/jack mated connection on both sides of the coupler to provide an uninterrupted electrical path for superior connector reliability and transmission performance.

Shielded Pre-Terminated Cable Options
Cable Type# of CablesRatingTech Data Sheet
Bonded - 4 pair 6-Cable Riser Tech Data Sheet
Bonded - 4 pair 6-Cable Plenum No Data Sheet
Shielded Patch Panels
TypeComponentDensity OptionsTech Data Sheet
KeyConnect Shielded Modular Patch Panel Empty - 24-port (1U) Tech Data Sheet
KeyConnect Shielded Modular Patch Panel Empty - 48-port (2U) Tech Data Sheet
10GX Shielded Modular Couplers
TypeComponentTech Data Sheet
KeyConnect Shielded RJ Coupler Tech Data Sheet