<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Hi-Scom IP66 PoE Series Industrial Ethernet Switch - Dust & Water Proof

Hi-SCOM IP66 PoE series industrial Ethernet switch can meet the IP protection level at IP66, which means the switch can well protect itself from being damaged by dust and water. The series switch also support IEEE802.3af and IEEE802.3at standard and can provide up to 30W output power on a single port, which can provide power to PD device such as IP camera, wireless AP, etc. PoE technology largely simplifies the complexity and saves the cost of network cabling, which offers convenience in situations where installing a PSU is a challenge. Hi-SCOM IP66 PoE switch can be used in various industrial applications, including smart traffic system, safe city system, industrial automation and so on.

  • High strength metal housing, IP protection level is IP66 compliant;
  • Uses M23 aviation interface as the Ethernet interface, with water-proof and dust-proof feature;
  • Supports IEEE802.3af and IEEE802.3at standard, with up to 30W output power on each port;
  • Supports multiple redundancy technologies, including G.8032 ERPS protocol and IEC62439-2 MRP protocol;
  • Supports enhanced security features such as IP Source Guard, ARP Inspection, RADIUS, TACACS+
  • Supports routing function and support IPv4/IPv6 static route
  • Supports multiple networking functions such as IEEE802.1Q VLAN, QoS, IGMP Snooping, Loop protection, sFlow, etc.
  • Fanless design, operating temperature ranging from -40 to +75º C  can be used in harsh environment
  • High strength metal housing, IP protection level is IP66 compliant;
  • Uses M23 aviation interface as the Ethernet interface, with water-proof and dust-proof feature;
  • Supports IEEE802.3af and IEEE802.3at standard, with up to 30W output power on each port;
  • Supports multiple redundancy technologies, including G.8032 ERPS protocol and IEC62439-2 MRP protocol;
  • Supports enhanced security features such as IP Source Guard, ARP Inspection, RADIUS, TACACS+
  • Supports routing function and support IPv4/IPv6 static route
  • Supports multiple networking functions such as IEEE802.1Q VLAN, QoS, IGMP Snooping, Loop protection, sFlow, etc.
  • Fanless design, operating temperature ranging from -40 to +75º C  can be used in harsh environment