<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Hirschmann IT MAMMUTHUS (MTS)*

Total networking solutions that can improve security, productivity and operational efficiency today, while laying the foundations for tomorrow‘s intelligent manufacturing opportunities. Hirschmann IT MAMMUTHUS (MTS) series switches are high performance enterprise Ethernet switches offering reliable, secure and powerful solution for IT/OT convergence application in various industries. It has comprehensive L2 switching features along with advanced L3 functions.

Easy to implement, intelligent and secured IT/OT converged solutions for networks ranging from small to large size. Hirschmann IT Switches maximize performance, diversify applications, and reduce overall costs.

*Exclusive to Asia Pacific Region

MTS 2600

MTS2600 Series Switch - MAMMUTHUS Layer2 Gigabit Ethernet Switch with 10G Uplink Ports

Entry-level access and port extension switch

MTS2600 series switch is the entry level access switch in Mammuthus series, providing sufficient performances and flexible functions. 10 Gigabit port is available so uplink speed to core switch is assured.

All RJ45 ports in MTS2600 series switch support auto-negotiation and MDI/MDI-X, and all SFP+ slots can work under 1/10G mode. All SFP+ slots support 1G and 10G MTS SFP modules, including fiber and UTP/STP*.

For higher port density and performance at access level, MTS2600 supports stacking and downlink-oversubscribe design, in which 24 GE access ports couples with 4 10G SFP+uplink ports. Since the MTS2600 series switch supports ERPS and have hardware based broadcast control, the switch can be deployed in ring topology.

* detailed information please see SFP chapter in this brochure.

 

MTS 2700

MTS2700 Series Switch - MAMMUTHUS Layer3 PoE/PoE+ Gigabit Ethernet Switch with 10G Uplink Ports

Entry-level access and port extension switch

MTS2700 series switches provides a whole set of access solution, which is able to support complex network design. The switches can prevent unauthorized network access or mitigate the impact of network attacks via plenty of security features.

All RJ45 ports in MTS2700 series switches support PoE/PoE+ function, which are able to provide up to 30W power supply for the PoE PD device, such as webcam, IP telephone etc. What’s more, modular PSUs can provide FRU and the device can work properly under maximum temperature up to 55°C.

MTS2700 switches have comprehensive L2/L3 feature set, which can provide flexible, reliable and secure choice for network planning. Network consultant can enhance network security via DAI/DHCP snooping or can optimize multicast via IGMP snooping or can use broadcast control to ensure the network stability when UMB flooding.

MTS2800

MTS2800 series switch - MAMMUTHUS Layer3 Gigabit Ethernet Switch with 10G Uplink Ports

Access/aggregation switches that can offer comprehensive L2/L3 feature sets

MTS2800 series switches provide a whole set of access and aggregation solution. All switches in this series are equipped with redundant PSUs. The switches has compact mechanical design with low noise which can fit in with 600mm × 600mm compact cabinet. In addition, the switches can work properly under maximum temperature up to 55°C.

All the RJ45 ports in MTS2800 series switches support auto-negotiation and MDI/MDI-X. The switches can be applied to various working situations such as desktop, ELV room and data aggregation layer. The switches have 4 or 6 SFP+ slots and support stacking configuration, which can eliminate single point of failure and provide MC-LAG.

MTS2800 series switches have comprehensive L2/L3 feature sets and furthermore can provide flexible, reliable and secure choice for network planning. The general security and flow control technology such as DAI, DHCP snooping, IGMP snooping and 802.1x that the switches have can help administrator to deploy a secure & robust network infrastructure.

MTS 2900

MTS2900 Series Switch - MAMMUTHUS Layer3 10Gigabit Ethernet Core Switch with 40G Uplink Ports

High capacity aggregation/core switch

MTS2900 series switch provides industry leading ports density and switching speed. It not only serves as a core switch, combined with MTS2600\MTS2700\MTS2800 to offer
compact data network solutions, but also works as a aggregation switch, with MTS8000 to offer large network solutions.

MTS2900 series switch offers 48 SFP+ slots, all these slots support 1G/10G SFP modules
and support multiple SFP application that varies from 550m multi-mode SFP to 80km single-mode SFP+. The 40G QSFP in MTS2900 can offer high-speed uplink / interconnection links. The switch can be used in deployment model basing on spine-leaf and can support openflow 1.3 SDN controller.

MTS2900 series switch has enhanced L2/L3 feature set. It is able to support database level
network and offer amazing configuration flexibility in the meantime. The switch support router protocols such as OSPF / BGP / ISIS and so on, it also support core routing protocol such as MPBGP/MPLS. In addition, MTS2900 support all switching/routing feature sets of MTS2700&MTS2800 and can offer continuous security strategy and configuration logic.

MTS 8000

MTS8000 Series Switch - MAMMUTHUS Layer3 Modular Core Switch

Modular core switch.

MTS8000 series switch has compact configuration and powerful extension capability. The switch provides industry-leading SFP+/QSFP port density inside 6U outline. Besides, it provides lots of port in various types and can support PoE/PoE+. MTS8000, together with other switches in Mammuthus series, provides an end-to-end total network solution. 

MTS8000 series switch have dual redundant engines and 3 line card slots and it is able
to support GE, SFP, SFP+ and QSFP type of ports. Moreover, all software function can be
implemented on all these ports. No matter serve as a spine node in spine-leaf topology or
as a core node in traditional topology, MTS8000 can play its best part. The device support openflow 1.3 SDN controller.

MTS8000 has enhanced L2/L3 feature set and is able to support data center level network. The switch support router protocols such as OSPF/BGP/ISIS and so on, it also support core routing protocol such as MPBGP/MPLS. The switch also supports stacking and MCLAG, which can provide a higher level network redundancy and performance. Besides, MTS8000 support all switching/routing feature sets of MTS2700&MTS2800 and can offer continuous security strategy and configuration logic.

MTS 2600

MTS2600 Series Switch - MAMMUTHUS Layer2 Gigabit Ethernet Switch with 10G Uplink Ports

Entry-level access and port extension switch

MTS2600 series switch is the entry level access switch in Mammuthus series, providing sufficient performances and flexible functions. 10 Gigabit port is available so uplink speed to core switch is assured.

All RJ45 ports in MTS2600 series switch support auto-negotiation and MDI/MDI-X, and all SFP+ slots can work under 1/10G mode. All SFP+ slots support 1G and 10G MTS SFP modules, including fiber and UTP/STP*.

For higher port density and performance at access level, MTS2600 supports stacking and downlink-oversubscribe design, in which 24 GE access ports couples with 4 10G SFP+uplink ports. Since the MTS2600 series switch supports ERPS and have hardware based broadcast control, the switch can be deployed in ring topology.

* detailed information please see SFP chapter in this brochure.

 

MTS 2700

MTS2700 Series Switch - MAMMUTHUS Layer3 PoE/PoE+ Gigabit Ethernet Switch with 10G Uplink Ports

Entry-level access and port extension switch

MTS2700 series switches provides a whole set of access solution, which is able to support complex network design. The switches can prevent unauthorized network access or mitigate the impact of network attacks via plenty of security features.

All RJ45 ports in MTS2700 series switches support PoE/PoE+ function, which are able to provide up to 30W power supply for the PoE PD device, such as webcam, IP telephone etc. What’s more, modular PSUs can provide FRU and the device can work properly under maximum temperature up to 55°C.

MTS2700 switches have comprehensive L2/L3 feature set, which can provide flexible, reliable and secure choice for network planning. Network consultant can enhance network security via DAI/DHCP snooping or can optimize multicast via IGMP snooping or can use broadcast control to ensure the network stability when UMB flooding.

MTS2800

MTS2800 series switch - MAMMUTHUS Layer3 Gigabit Ethernet Switch with 10G Uplink Ports

Access/aggregation switches that can offer comprehensive L2/L3 feature sets

MTS2800 series switches provide a whole set of access and aggregation solution. All switches in this series are equipped with redundant PSUs. The switches has compact mechanical design with low noise which can fit in with 600mm × 600mm compact cabinet. In addition, the switches can work properly under maximum temperature up to 55°C.

All the RJ45 ports in MTS2800 series switches support auto-negotiation and MDI/MDI-X. The switches can be applied to various working situations such as desktop, ELV room and data aggregation layer. The switches have 4 or 6 SFP+ slots and support stacking configuration, which can eliminate single point of failure and provide MC-LAG.

MTS2800 series switches have comprehensive L2/L3 feature sets and furthermore can provide flexible, reliable and secure choice for network planning. The general security and flow control technology such as DAI, DHCP snooping, IGMP snooping and 802.1x that the switches have can help administrator to deploy a secure & robust network infrastructure.

MTS 2900

MTS2900 Series Switch - MAMMUTHUS Layer3 10Gigabit Ethernet Core Switch with 40G Uplink Ports

High capacity aggregation/core switch

MTS2900 series switch provides industry leading ports density and switching speed. It not only serves as a core switch, combined with MTS2600\MTS2700\MTS2800 to offer
compact data network solutions, but also works as a aggregation switch, with MTS8000 to offer large network solutions.

MTS2900 series switch offers 48 SFP+ slots, all these slots support 1G/10G SFP modules
and support multiple SFP application that varies from 550m multi-mode SFP to 80km single-mode SFP+. The 40G QSFP in MTS2900 can offer high-speed uplink / interconnection links. The switch can be used in deployment model basing on spine-leaf and can support openflow 1.3 SDN controller.

MTS2900 series switch has enhanced L2/L3 feature set. It is able to support database level
network and offer amazing configuration flexibility in the meantime. The switch support router protocols such as OSPF / BGP / ISIS and so on, it also support core routing protocol such as MPBGP/MPLS. In addition, MTS2900 support all switching/routing feature sets of MTS2700&MTS2800 and can offer continuous security strategy and configuration logic.

MTS 8000

MTS8000 Series Switch - MAMMUTHUS Layer3 Modular Core Switch

Modular core switch.

MTS8000 series switch has compact configuration and powerful extension capability. The switch provides industry-leading SFP+/QSFP port density inside 6U outline. Besides, it provides lots of port in various types and can support PoE/PoE+. MTS8000, together with other switches in Mammuthus series, provides an end-to-end total network solution. 

MTS8000 series switch have dual redundant engines and 3 line card slots and it is able
to support GE, SFP, SFP+ and QSFP type of ports. Moreover, all software function can be
implemented on all these ports. No matter serve as a spine node in spine-leaf topology or
as a core node in traditional topology, MTS8000 can play its best part. The device support openflow 1.3 SDN controller.

MTS8000 has enhanced L2/L3 feature set and is able to support data center level network. The switch support router protocols such as OSPF/BGP/ISIS and so on, it also support core routing protocol such as MPBGP/MPLS. The switch also supports stacking and MCLAG, which can provide a higher level network redundancy and performance. Besides, MTS8000 support all switching/routing feature sets of MTS2700&MTS2800 and can offer continuous security strategy and configuration logic.

Mammuthus – Product Matrix

 

  MTS2600 MTS2700 MTS2800 MTS2900 MTS8000
PoE No Yes No No Yes
-B (Basic) Feature set Yes No No No No
-S (Standard) Feature set No Yes Yes No No
-E (Enhanced) Feature set No Yes Yes No No
-A (Advanced) Feature set No No No Yes Yes
Modular PSU No Yes No Yes Yes
Extended slot No Yes No No Yes

 

Resource Center

Resource List