Product Number: N11R AM 2 M20

N11R, M26 x 1.5 thread, Receptacle, Male, Front Mount, Grey housing, 60 V, 5 A, w/ M20x1.5 panel thread, monoblock design

NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 11+PE pins, Grey housing, 60 V, 5 A, w/ M20x1.5 panel thread, monoblock design

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Description

appliance plug

Housing Color

grey

Number of Pins

11+PE

Design Standard

DIN EN 175201-804

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PA66

Contact Resistance

≤ 5 mOhm

Mating Cycles

max. 50

Pin dimensions

Ø 1,6 mm

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Rated Current*

5 A

Rated Impulse Voltage

0,5 kV

Rated Voltage

50 V AC / 60 V DC

Type of Contact / Gender

male

Type of Connection

crimp

Gasket Material

NBR

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

932-632-106: N11R FF, Cable socket angled, 733-845-011, protection cover SHK 2

Mating Connectors / Fitting to

932-630-106: N11R EF, Cable socket straight

Update and Revision

Revision Number: 0.40 Revision Date: 04-01-2025

Update and Revision

Revision Number: 0.40 Revision Date: 04-01-2025


Part Numbers

Item # Item Description
934337106 N11R AM 2 M20