...
  • Hirschmann-OCTOPUS-Unmanaged-Ethernet-Switches

Hirschmann Unmanaged OCTOPUS Ethernet IP67/IP65 Switches

The unmanaged switches in the OCTOPUS family can be used to set up cost-effective connections to Ethernet terminal devices under the demanding conditions. PoE versions can power terminal devices operating in even the most challenging environments directly via the Ethernet cable, doing away with the need for additional power supply units. These unmanaged Ethernet switches accommodate the need for easy-to-implement solutions in small industrial network applications.

Features & Benefits

  • Network Reliability: Fail-safe network installation allowed in a variety of scenarios, offering maximum network reliability and long-term availability
  • Robust Compact Housing: IP67/65 rating for waterproof and dust-tight housings for mounting outside of cabinets
  • Approved for Transportation Use: Meet application-specific regulations, including EN 50155
  • PoE Versions Available: Power terminal devices directly via the Ethernet cable, doing away with the need for additional power supply units