...
  • Hirschmann-SPIDER-Switches

Hirschmann SPIDER Switches

Unmanaged Hirschmann SPIDER industrial Ethernet switches reliably transmit large amounts of data across any distance. All switches have been specially designed for use in harsh environments and come with the necessary certifications to meet your application requirements. Ideally suited for use where switch management is not needed.

Features & Benefits

  • Quick Installation: Plug-and-play capabilities to allow for quick and easy startup, without any tools
  • Maximum Reliability: Robust designs ensure smooth, uninterrupted production processes
  • Variety of Options: Whether you need a cost-effective, entry-level switch, or something more robust, many options are available including customizable features