Product Number: MTS-Power Cord-1.5M-UK

Power Cord, 250VAC/10A, 1.5M, UK

Power cord, 3*0.75mm2, 250VAC/10A,1.5M, Black, two-pin flat British plug-three pins plug, Elbow plug, VDE

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

MTS-Cable-100G-3M

Cable Length

1.5 M

Input frequency

50-60Hz

Operating Voltage

250VAC/10A

Operating temperature

-10-+55 °C

Note

TUV Approved

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024