Product Number: MTS-Power Cord-1.5M-US

Power Cord, 125VAC/10A, 1.5M, UL

Power cord, 3*0.824mm2, 125VAC/10A, 1.5M, Black, American standard plug-three pins plug, Straight plug, UL

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

MTS-Cable-100G-3M

Cable Length

1.5 M

Input frequency

60Hz

Operating Voltage

125VAC/10A

Operating temperature

-10-+55 °C

RoHS Compliant

Yes

Issued or requested approvals

UL

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024