Product Number: MTS-Power Cord-2M-EU

Power Cord, 250VAC/10A, 2M, EU

Power cord, 3*1mm2, 250VAC/10A, 2M, Black, with 2 p-pin plug and 3-pin socket, VDE

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

MTS-Cable-100G-3M

Cable Length

2 M

Input frequency

50-60Hz

Operating Voltage

250VAC/10A

Operating temperature

-10-+55 °C

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024

Update and Revision

Revision Number: 0.6 Revision Date: 09-23-2024