1151A

CATV Video, RG59, 20 AWG BCCS, Quad Shield (Foil + 55% Braid + Foil + 50% Braid), CMP

...
Series 59, 20 AWG solid .032" bare copper-covered steel conductor, plenum, foam FEP insulation, Duofoil® (100% coverage); TC braid shield (55% and 50% coverage), FEP jacket.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

CATV, Broadband

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BCCS - Bare Copper Covered Steel 0.032 in 1

Conductor Count

1

Insulation
Material Material Trade Name Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) Teflon® 0.14 in
Outer Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 55%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 4 Tinned Copper (TC) 50%
Outer Jacket Material
Material Material Trade Name Nominal Diameter
FEP - Fluorinated Ethylene Propylene Teflon® 0.236 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
26 Ohm/1000ft 2.3 Ohm/1000ft 2.3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.5 pF/ft
Inductance
Nominal Inductance
0.093 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5 MHz 20 dB
400 MHz 20 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.4 dB/100ft
10 MHz 0.8 dB/100ft
50 MHz 1.8 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.8 dB/100ft
400 MHz 5.6 dB/100ft
700 MHz 7.6 dB/100ft
900 MHz 8.8 dB/100ft
1000 MHz 9.4 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.21 ns/ft 84%
High Freq
Min. SRL (Structural Return Loss)
20 dB
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Non-UL Temp Rating

200°C

Operating Temp Range

-70°C To +200°C

Mechanical Characteristics

Bulk Cable Weight

37 lbs/1000ft

Max. Pull Tension

84 lbs

Min Bend Radius/Minor Axis

2.5 in

Standards

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

59

Series Type

59

Applicable Environmental and Other Programs

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

No

Flammability, LS0H, Toxicity Testing

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Plenum/Non-Plenum

Footnote

C - CRATE REEL PUT-UP.

Product Notes

Notes

Sweep tested 5 MHz to 400 MHz. Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision

Revision Number: 0.339 Revision Date: 02-16-2021

Part Numbers
Item # Color Putup Type Length UPC
1151A A8R1000 Beige, Snow Reel 1,000 ft 612825107477
Resources
Product Bulletins
Compliance Documentation