9104P

CATV Video, RG59, 20 AWG BCCS, CMP

...
Series 59, 20 AWG solid .032" bare copper-covered steel conductor, plenum, foam FEP insulation, Duobond®; Aluminum braid(s) shield (70% coverage), Flamarrest® jacket.
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BCCS - Bare Copper Covered Steel 0.032 in 1

Conductor Count

1

Insulation
Material Material Trade Name Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) Teflon® 0.14 in
Outer Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 70%
Outer Jacket Material
Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.205 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
44.5 Ohm/1000ft 12 Ohm/1000ft 12 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.3 pF/ft
Inductance
Nominal Inductance
0.09 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
10-1000 MHz 20 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.4 dB/100ft
10 MHz 0.8 dB/100ft
50 MHz 1.8 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.8 dB/100ft
400 MHz 5.6 dB/100ft
700 MHz 7.6 dB/100ft
900 MHz 8.8 dB/100ft
1000 MHz 9.4 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 83%
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation)
1000 MHz 11 dB/100ft
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-20°C To +75°C

Mechanical Characteristics

Max. Pull Tension

100 lbs

Bulk Cable Weight

20 lbs/1000ft

Min Bend Radius/Minor Axis

2 in

NEC/(UL) Compliance

CATVP, CMP

CEC/C(UL) Compliance

CMP

Standards

RG Type

59

Series Type

59

Environmental Space

Indoor - Plenum

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

EU RoHS Compliance Date (yyyy-mm-dd)

2005-04-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

CSA Flammability

FT6

Plenum (Y/N)

Yes

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.335 Revision Date: 02-16-2021

Part Numbers
Item # Color Putup Type Length UPC
9104P 8771000 Natural Reel 1,000 ft 612825224327