9110

CATV Video, RG59, 20 AWG BCCS, Tri Shield, CM PVC Jacket

...
CATV, Series 59, 20 AWG solid .032" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond®; aluminum braid(s) shield (67% coverage), CM PVC jacket.
Get Product Alerts
Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BCCS - Bare Copper Covered Steel 0.032 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.144 in

Table Notes

Gas Injected

Outer Shield Material
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 67%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Outer Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.242 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
44.5 Ohm/1000ft 12 Ohm/1000ft 12 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance Nominal Characteristic Tolerance
75 Ohm ± 3 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5-1000 MHz 20 dB
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.86 dB/100ft
55 MHz 2.05 dB/100ft
211 MHz 3.80 dB/100ft
270 MHz 4.22 dB/100ft
300 MHz 4.45 dB/100ft
350 MHz 4.80 dB/100ft
400 MHz 5.10 dB/100ft
450 MHz 5.40 dB/100ft
550 MHz 5.95 dB/100ft
750 MHz 6.97 dB/100ft
870 MHz 7.57 dB/100ft
1000 MHz 8.12 dB/100ft
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Operating Temp Range

-40°C To +80°C

Mechanical Characteristics

Max. Pull Tension

104 lbs

Bulk Cable Weight

22 lbs/1000ft

Min Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CATV, CM

CEC/C(UL) Compliance

CM

Standards

RG Type

59

Series Type

59

Environmental Space

Indoor (Not Riser or Plenum)

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

Plenum (Y/N)

No

UL voltage rating

300 V RMS

History

Update and Revision

Revision Number: 0.325 Revision Date: 02-16-2021

Part Numbers
Item # Color Putup Type Length UPC
9110 009U1000 White UnReel 1,000 ft 612825348306