7983BM

CATV Video, Series 11, 14 AWG, BCCS, Flooding Grease, Messenger

...
Series 11, 14 AWG solid .064" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® III, aluminum braid shield (77% coverage), flooding grease, galvanized steel messenger, PVC jacket.
Get Product Alerts
Specifications
Product Overview

Suitable Applications

CATV

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
14 Solid BCCS - Bare Copper Covered Steel 0.064 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.28 in

Table Notes

Gas Injected

Outer Shield Material
Type Description Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 77%
Tape Bonded to Jacket 3 Tri-Laminate (Alum+Poly+Alum) 100%

Table Notes

Tape is bonded to dielectric, Coreguard®

Outer Jacket Material
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.400 x 0.580 in
Construction and Dimensions

OuterJacket1, Messenger Diameter

0.072 in

OuterJacket1, Messenger Material

Galvanized Steel

Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
11 Ohm/1000ft 4 Ohm/1000ft 4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.97 µH/ft
Impedance
Nominal Characteristic Impedance Nominal Characteristic Tolerance
75 Ohm ± 3 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5-1000 MHz 20 dB
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%
High Freq
Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.38 dB/100ft
55 MHz 0.96 dB/100ft
211 MHz 1.90 dB/100ft
250 MHz 2.05 dB/100ft
270 MHz 2.13 dB/100ft
300 MHz 2.25 dB/100ft
330 MHz 2.35 dB/100ft
350 MHz 2.42 dB/100ft
400 MHz 2.60 dB/100ft
450 MHz 2.75 dB/100ft
500 MHz 2.90 dB/100ft
550 MHz 3.04 dB/100ft
600 MHz 3.18 dB/100ft
750 MHz 3.65 dB/100ft
870 MHz 4.06 dB/100ft
1000 MHz 4.35 dB/100ft
Voltage
Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

Temperature Range

Operating Temp Range

-40°C To +80°C

Mechanical Characteristics

Max. Pull Tension

205 lbs

Bulk Cable Weight

81 lbs/1000ft

Min Bend Radius/Minor Axis

4.5 in

Standards

RG Type

11

Series Type

11

Environmental Space

Water Exposure/Below-Grade Conduit

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (ROHS II)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU RoHS Compliance Date (yyyy-mm-dd)

2004-01-01

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

Yes

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Outdoor

Yes

Flammability, LS0H, Toxicity Testing

Plenum (Y/N)

No

Product Notes

Notes

Outer shield tape bonded to jacket.

History

Update and Revision

Revision Number: 0.159 Revision Date: 02-16-2021

Part Numbers
Item # Color Putup Type Length UPC
7983BM 0101000 Black Reel 1,000 ft 612825192411
Resources
Technical Resources
Compliance Documentation