BE41484

Lead Wire, #10 Str TC, PVC Ins, AWM 1015

...
UL AWM ST1015 VW1 10AWG/84x29T CSA TR 32
Get Product Alerts
Specifications
Product Overview

Suitable Applications

UL Appliance Wiring Material Subject 758 Style 1015, 80C, 600 volt.; IEC-65 Internal wiring; CSA-C22.2 no. 16 Type TR 64 90C, 1400 Volt peak.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Construction n x D
10 Stranded TC - Tinned Copper 84x0.30 mm

Conductor Count

1

Insulation
Type Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
Insulation PVC - Polyvinyl Chloride 4.97 mm 0.07 mm 0.71 mm
Construction and Dimensions

Min Elongation at Breakof Conductors

5 %

Electrical Characteristics
Conductor DCR
Element Max. Conductor DCR
Conductor(s) 3.4 Ohm/km

Min Insulation Resistance

0.762 MOhm*km

Voltage
UL Voltage Rating
600 V
Temperature Range

UL Temp Rating

80°C

Standards

UL AWM Style Compliance

AWM 1015

CSA Rating

CSA-C22.2 no. 16 Type TR-64

Military Compliance

N/A

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU CE Mark

Yes

Flammability, LS0H, Toxicity Testing

C(UL) Flammability

VW-1

UL voltage rating

600 V RMS

History

Update and Revision

Revision Number: 0.159 Revision Date: 04-08-2022

Part Numbers
Item # Color Put-Up Type Length EAN
BE41484.01500 Yellow, Green Ring Reel 500 m 8719605025807