5302FM

Electronic, 4 C #18 Str BC, Silicone Ins, OS, LSZH Jkt, FPLR-CI (UL2196)

...
High Temperature Electronic, 4 Conductor 18AWG (7x26) Bare Copper, Silicone Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, FPLR-CI (UL2196)
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Survivability, Survivability from Attach by Fire, Fire Alarm Circuit Integrity, CI, Survivability by NFPA72, Sim to MI, Similar to Mineral Insulated, FPLR-CI, Emergency Circuits, Notification Devises, Fire Pumps, 2 hour fire rating

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
18 7x26 BC - Bare Copper 4

Conductor Count

4

Insulation
Material Nominal Wall Thickness
Silicone Rubber 0.034 in
Color Chart
Number Color
1 Black#1
2 Black#2
3 Black#3
4 Black#4
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 20 7x28
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PE - Polyethylene 0.372 in 0.045 in

Table Notes

Flame Retardant

Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
5.86 Ohm/1000ft 9 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
27 pF/ft
Voltage
UL Description UL Voltage Rating
FPLR only applications 300 V RMS
CI applications 41 V RMS
Temperature Range

UL Temp Rating

105°C

Operating Temperature Range

-20°C To +105°C

Mechanical Characteristics

Bulk Cable Weight

94 lbs/1000ft

Max. Pull Tension

89.6 lbs

Min. Bend Radius/Minor Axis

3.75 in

Standards

NEC/(UL) Compliance

FPLR-CI

Applicable Environmental and Other Programs

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Riser,UL2196 Two Hour Circuit Integrity

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.322 Revision Date: 11-30-2023